Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components238-8564: Radiator Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components238-8564: Radiator Mount
238-8564: Radiator Mount

Cat® Radiator Mount to securely hold and support the radiator within the equipment's engine compartment

Brand: Cat

Product Images
238-8564: Radiator Mount
238-8564: Radiator Mount

Cat® Radiator Mount to securely hold and support the radiator within the equipment's engine compartment

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 238-8564

Units of Measure

USMetric
Head Outside Diameter (mm): 64.8
Pilot Outside Diameter (mm): 44.7
Mount Height (in): 2.44
Material: Oil Fluid,Carbon Steel
Head Outside Diameter (in): 2.55
Inside Diameter (mm): 16.7
Pad Height (mm): 22.9
Head Thickness (mm): 22.9
Pilot Outside Diameter (in): 1.76
Head Thickness (in): 0.9
Bonded Sleeve: Yes
Inside Diameter (in): 0.66
Pad Height (in): 0.9
Mount Height (mm): 61.8
Standard Bolt Size (mm): M16
Mount Type: Two-piece - Non-symmetric
View More
Compatible Models for part number 238-8564

TRACK LOADER

953C 963C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced