Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineFuel SystemSeals for Fuel Systems239-2402: 6.07mm Inner Diameter Fuel System Seal
Home
EngineFuel SystemSeals for Fuel Systems
239-2402: 6.07mm Inner Diameter Fuel System Seal
239-2402: 6.07mm Inner Diameter Fuel System Seal

Cat® Fluoroelastomer Fuel System Rubber Seal for Unit Injector Hydraulic Pump and Fuel Transfer Pump

Brand: Cat

Product Images
239-2402: 6.07mm Inner Diameter Fuel System Seal
239-2402: 6.07mm Inner Diameter Fuel System Seal
239-2402: 6.07mm Inner Diameter Fuel System Seal
239-2402: 6.07mm Inner Diameter Fuel System Seal
239-2402: 6.07mm Inner Diameter Fuel System Seal

Cat® Fluoroelastomer Fuel System Rubber Seal for Unit Injector Hydraulic Pump and Fuel Transfer Pump

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 239-2402
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 239-2402

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 6.07
Inside Diameter (in): 0.239
Material: FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: FKM (Fluorocarbon)
Material Hardness: 95A
Dash Size: 010
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 239-2402

GENERATOR

LC51XX SR4B

TRUCK ENGINE

C7 C9 C-9 3126E

INTEGRATED TOOLCARRIER

IT62H

SITE PREP TRACTOR

586C

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

12M 12K 14 160K 120K 160M 140M 2 160 140M 140K 160M 2 14L 150 140K 2 140 120K 2

TRACK-TYPE TRACTOR

D7R D6R III D6R STD D7R LGP D6R XL D6R II D6R D6T D6R LGP D7R XR

WHEEL SKIDDER

535C 545C 525C

ASPHALT PAVER

BG-2455D AP-1055D AP-1000D BG-260D

MARINE ENGINE

C9

TRACK FELLER BUNCHER

2390 2391 552 2 511 541 2 522 521 521B 532 2590 522B 541 551 552 2491

EXCAVATOR

324D FM LL 330D MH 328D LCR 329D LN 325D FM LL 329D L 324D FM 336D 324D 336D2 L M325D MH 330D LN 326D L 340D2 L 336D LN 336D2 GC 340D L 329D 330D FM 325D FM 336D2 XE 325D L 330C LN 325D MH 330C L 336D L 336D2 330C 330D 324D LN 336D2 L XE M325D L MH 324D L 330D L 325D

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

330D L 329D L 340D2 L 336D L 330D 324D LN 330C 325D L 325D 336D

POWER PACKAGE

C7

WHEEL TRACTOR

627G 637G

GENERATOR SET

C9 GEN SET XQP300 C9 D250GC D300GC

ENGINE

C9 INDUSTRIAL

TRACK LOADER

973C 973D

PETROLEUM ENGINE

C9 C7

SOIL COMPACTOR

815F II

WHEEL DOZER

814F II

LANDFILL COMPACTOR

816F II

WHEEL LOADER

962H 950H

FORWARDER

584HD 584

ENGINE - MACHINE

C9 C-9

GEN SET ENGINE

POWER SYS

CHALLENGER

65C 65D MTC755 MTC765 MTC735 MT765 MTC745 MT755 MT745 MT735

ROTARY/TRACK DRILLS

MD5075 MD5075C

INDUSTRIAL ENGINE

C7 C9 C-9

WHEEL FELLER BUNCHER

573

WHEEL SCRAPER

637E 637G 637D 627G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert