Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
239-6825: 1/2" Square Drive Ratchet
HomeWorkshop SuppliesToolsRatchets & SocketsRatchet & Socket Sets239-6825: 1/2" Square Drive Ratchet

239-6825: 1/2" Square Drive Ratchet

Cat® 1/2" Square Drive Sealed Ratchet with Standard Handle

Brand: Cat

Product Images

239-6825: 1/2" Square Drive Ratchet
239-6825: 1/2" Square Drive Ratchet

239-6825: 1/2" Square Drive Ratchet

Cat® 1/2" Square Drive Sealed Ratchet with Standard Handle

Brand: Cat

Description for part number 239-6825

Description:
Cat reversible ratchet designed for tightening the nuts quickly using sockets of a matching or adapted drive.

Attributes:
• 1/2 in square drive and 10 degree working arc
• Durable and corrosion resistant
• Reverse lever can be shifted with one hand which saves time when the gear mechanism needs to be reversed
• Ergonomic handle reduces user fatigue and has a more comfortable grip
• Square drive is close to the end of the head, giving maximum accessibility to fasteners

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 239-6825

Units of Measure

    Material Description:

    Steel

    Length (in):

    10.3

    Square Drive (in):

    1/2

    Overall Length (in):

    10.0

    Smallest Working Arc (Degrees):

    10.0

    Size (in):

    1/2

    Drive (in):

    1/2

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced