Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals239-7352: 6 Pin Connector Plug
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals239-7352: 6 Pin Connector Plug
239-7352: 6 Pin Connector Plug

Cat® 37.4 mm Long, 6 pin Connector Plug for connection of wiring harness

Brand: Cat

Product Images
239-7352: 6 Pin Connector Plug
239-7352: 6 Pin Connector Plug
239-7352: 6 Pin Connector Plug
239-7352: 6 Pin Connector Plug
239-7352: 6 Pin Connector Plug

Cat® 37.4 mm Long, 6 pin Connector Plug for connection of wiring harness

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 239-7352

Units of Measure

USMetric
Width (mm): 25.0
Height (mm): 27.0
Length (in): 1.3
Material: Polyester Plastic,Nylon, 6, 6/12, 6/6 Plastic
Wire Gauge (AWG): 18-14
Length (mm): 34.0
Height (in): 1.0
Width (in): 1.0
View More
Compatible Models for part number 239-7352

GENERATOR

SR4B XQ330 XQP500 LC51XX LC31XX

TRUCK ENGINE

C7 C13 C15

WHEEL TRACTOR-SCRAPER

627 623 621 637 631 631K 637K 623K 621K 627K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

ASPHALT COMPACTOR

CB2.5 GC CB2.7 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10

WHEEL SKIDDER

535D 545D 525D 555D

ROTARY DRILL

MD6200

RETROFIT AFTERTREATMNT

SCR

MINI HYD EXCAVATOR

303.5E2 CR 305E2 CR 307D 308D 304E2 CR 305.5E2 CR

TRACK FELLER BUNCHER

522 521

HARVESTER HEAD

SAT322TSC SAT323 SAT322 SAT322T SAT318 SAT323T SAT318TSC SAT323TSC SAT318T

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

EXCAVATOR

349D L M315F 324D 324E 315D L M317F 320D2 336D2 L 323F 374F L 323D M318F 385C FS 324E LN 345C 345D 548 349F L 385C L 325D L 558 374D L 323F OEM 336F L XE 323E LN 314E CR 326F 320 GX 538 349D 336E L 320 GC 349E 325D 336E H 349F 325F 340F 329D LN 314D LCR 336F LN XE 318D2 L 324E L 312E L 330 GC 320D RR 323D S 323D L 313F L 326D2 L 385C 345D L 320D 320E 314E LCR 365C L 323E SA 323F L 336D2 L XE 365C 349F LXE 325D FM LL 320D LN 312F GC 390D 390F 336E LNH 320D FM RR 336D LN 349E L VG 320E L 325D FM 320D GC 349D2 323D2 L 336D2 318D L 568 FM 320D FM 313D2 LGP 352 UHD 312D2 GC 340 349 345 324D FM 349D2 L 352 318F L 320 326 325 323 329E L 330 335 336 333 329D 329E 323 GX 318D2 325D MH 313F LGC 320D2 L 324D LN 374 329D2 345C MH 326F LN 345 GC 311D LRR 316F L 312E FM538 312F 336D 336E 312D 336F 314D CR 326D L FM548 335F 336F XE 349E L 330D2 323D LN 352F XE VG 330D FM 336 MHPU 320D2 GC 320D2 FM 316F 352F-VG 320D LRR 365C L MH 326F L 336D L 312D2 L FM558 FM568 324D L 313F 330GC 313D 320E RR 312D2 352F 312D L 324D FM LL 320E LRR 323F LN 336F L 374F 345C L 323D SA 336D2 GC 330D2 L 323D2 314F CR 336F LNXE 313F GC 323E L 336F LN 329E LN 320E LN 330F 330D 390F L 336E LN 336E LH 336D2 LXE 323F SA 340D2 L 313D2 GC 320D L MH3040 390D L 319D LN 340MHPU 340F L UHD 326D2 319D L 320F L 313D2-GC 313D2 330F LN 330D L 318E L 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 319D 330D LN 568 FM LL 318F 345D L VG 340D L 311F LRR 330F L 329F L 336D2 XE 335F LCR 385C L MH 321D LCR 316E L 315F LCR 329D2 L

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5

COMPACT TRACK LOADER

285XE 275 285 275XE

WHEEL TRACTOR

623G 651E 631K 621K OEM 651 657E

HEX BASED SPL SOLUTION

320E 352F OEM 330F OEM

TRACK LOADER

973D 953D 953K 963D 963K

PETROLEUM ENGINE

C15 C18 3516C

PETROLEUM TRANSMISSION

CX31-P600-C18I

SOIL COMPACTOR

825 CP68B 815 CS76B CS74B CS12 GC 815K CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CP56B CP74B 825K CP11 CP12 CP14 CP16 CS13 GC CS68B CS66B CS11 GC

BACKHOE LOADER

420F2 430F 450F 416F2 434F 432F 440 450 416F 434F2 432F2 430F2 428F2 444F 420F 444F2 428F

WHEEL DOZER

854K 834H 834K 814K 844K 834 844 854 824K 814 824

LANDFILL COMPACTOR

836 826 816 826K 816K 836H 836K

COMPACT WHEEL LOADER

930 938 926 910M 914M 918M

WHEEL LOADER

982XE 988 XE 966 XE 962L 986K 962K 962M 980XE 988K 966F 966L 966K 966M 950GC 814K 924K 926M 962 966 972 966 GC 972 XE 986 980 982 988 995 990 993 992 988K XE 926 924 930 938 950 982 XE 980 XE 990K 950 GC 972M XE 993K 992K 972XE 994K 994H 972K 972M 972L 988GC 950K 950M 950L 930K 930M 938K 938M 966XE 980GC 966F II 962M Z 950M Z 966M XE 980L 980K 980M 982M

ARTICULATED TRUCK

725C2 740 GC 730C 725 735C 745 730 735 725C 730C2 730 EJECTOR 740C 745C

UTILITY COMPACTOR

CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CC2.7

WHEELED EXCAVATOR

M320F M317D2 W345C MH M318D M318F M314-07 M315D M316F M316D M313D M322D2 MH M314F M322D MH M314 M315 M320 M317 M313-07 M315D2 MH3026 MH3024 MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M320D2

PNEUMATIC COMPACTOR

CW34 CW-34

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C6.6 C18 C7.1 C9.3 3516C 3512E C9.3B C4.4 C13 C15

WHEEL SCRAPER

657E 637K

QUARRY TRUCK

777E 773E

ASPHALT SCREED

SE60 V SE60 VT XW SE60 FM SE47 FM SE60 SE50 VT SE50 V SE60VT XW SE60 V XW

UNDERGROUND ART TRUCK

AD45

SHOVEL LOGGER

345C

POWER MODULE

TR43-C18L TR43 TR43-E44

LOAD HAUL DUMP

R2900 R2900 XE R1700 R1700 XE

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 793D 777 775 773 793F 789 785 793 798

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3050 MH3295

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

120M 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24M 160M 140M 3 AWD 14M-3 24 16 14 18 120M 120 GC 140M 140K 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 14L 150 14M 140 16GC 12M 14M3 120 16M3

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6015 6040 6020B 6015B 6060

TRACK-TYPE TRACTOR

D10 D11 D5R LGP D6N XL D6T D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D3K2 XL D6K2 XL D5R XL D8T D9T D6K2 D7E LGP D6XE D6K2 LGP D6N OEM D9 D2 D1 D4 D3 D6 D5 D8 D7 D5K2 LGP D11T D10T2 D5K2 XL

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 579C 579D 2484D 2484C

ASPHALT PAVER

AP1055 AP655 PE636 AP400 AP300F AP600 AP500F AP655F BG1000E SE47 AP-1000E AP-1000F AP355F AP455 AP500 AP555F AP655F L AP600F BG1055E AP355 AP-1055F AP-1055E AP555 AP300 AP1000

MARINE ENGINE

3516C 3516E 3512C 3512E

PIPELAYER

587T 587R PL83 PL87 PL61 583T

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C

VIBRATORY COMPACTOR

CS-68B CS-66B CS-64B CB-66B CB-64B CB-536D CC4.0 CS12 CB-44B CB-68B CP-68B CS10 GC CS11 GC CS-56B CS-54B CS-78B CP12 CS-76B CS-74B CB-54B CS512 GC CB4.0 CB4.4 CS7 CP-54B CP7 CP-56B CP-74B

PETROLEUM PACKAGE

CX31-C18I

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 330 MHPU 349E L HVG 349E 325D C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 385C 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L 336F 336D 336E 330F 330D 323D L

GENERATOR SET

XQP115 DE500 XQ1140 C7.1 GEN XQ230 3512 C18 GEN SE XQ425 XQ125CM C9 C4.4 C4.4XQ100 C4.4XQ80 XQP300 XQP310 C13 XQ375 DE630 C18 C15 C7.1 XQ330 3512B XQP200

RECLAIMER MIXER

RM400

ENGINE

3512E 3512C 3516E C15 C18 C7.1 C9.3

EJECTOR TRUCK

730C 730C2 EJ 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM400 RM600

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4

TRANSMISSION

TR35

ROTARY/TRACK DRILLS

MD5150C

SKID STEER LOADER

270XE 270

WHEEL FELLER BUNCHER

573C 573D 2570C 2570D 563C 563D 2670C 2670D

TRUCK

793F XQ 775G 793F OEM 777D 777G 777F 775G OEM 785 795F XQ 793D 793F 773E 797F 775G LRC 794 AC 793F CMD 789C 789D 785G 785C 785D 795F AC

POWERTRAIN

TR35E44-C9.3B

COMPACTOR

CCS9 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced