Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Seals239-7943: Track Seal
HomeUndercarriageTrack ComponentsTrack Seals239-7943: Track Seal
239-7943: Track Seal

Cat® Track Seal Lip Type, 78.1mm Outside Diameter

Brand: Cat

Product Images
239-7943: Track Seal
239-7943: Track Seal
239-7943: Track Seal
239-7943: Track Seal
239-7943: Track Seal

Cat® Track Seal Lip Type, 78.1mm Outside Diameter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 239-7943

Units of Measure

USMetric
Outside Diameter (mm): 78.1
Inside Diameter (mm): 59.3
Outside Diameter (in): 3.075
Inside Diameter (in): 2.335
Seal Type: Lip
Seal Lip Diameter (mm): 69
Seal Lip Diameter (in): 2.717
View More
Compatible Models for part number 239-7943

TRACK-TYPE TRACTOR

D7R D8R II D7R II D7R SERIES D8 D7 D8T D8R D7R XR D8GC D7E LGP D7E D7R LGP D8 GC

GENERATOR SET

3508B

PIPELAYER

PL83 PL87 583T 583R 587T 587R 578 572R 572R II

TRACK LOADER

973C 973D 973K 973

WATER FORDING TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced