Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications239-8129: Exhaust Manifold Heat Shield
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications239-8129: Exhaust Manifold Heat Shield
239-8129: Exhaust Manifold Heat Shield

Cat® Exhaust Manifold Heat Shield, Length: 848mm

Brand: Cat

Product Images
239-8129: Exhaust Manifold Heat Shield
239-8129: Exhaust Manifold Heat Shield
239-8129: Exhaust Manifold Heat Shield
239-8129: Exhaust Manifold Heat Shield
239-8129: Exhaust Manifold Heat Shield

Cat® Exhaust Manifold Heat Shield, Length: 848mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 239-8129

Units of Measure

USMetric
Hole Size (in): 0.48 (5X)
Hole Size (mm): 12 (5X)
Material: Steel,Structural Steel,Carbon Steel,Alloy Mixed: Metal,Alloy Steel
Material Thickness (in): 0.1
Material Thickness (mm): 3.0
Thread Size (mm): M8X1.25
View More
Compatible Models for part number 239-8129

WHEEL DOZER

834H

LANDFILL COMPACTOR

836H

WHEEL LOADER

988H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced