Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings239-8433: 3.5 x 367mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings239-8433: 3.5 x 367mm 75A NBR O-Ring
239-8433: 3.5 x 367mm 75A NBR O-Ring

O-Ring

Brand: Cat

Product Images
239-8433: 3.5 x 367mm 75A NBR O-Ring

O-Ring

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 239-8433

Units of Measure

USMetric
Cross Section Diameter (mm): 3.5
Cross Section Diameter (in): 0.138
Inside Diameter (mm): 367.0
Inside Diameter (in): 14.449
Material: NBR (75),NBR - Nitrile,NBR (Nitrile butadiene),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 239-8433

ROTARY DRILL

MD6250 MD6310

SHOVEL LOGGER

345C

TRACK FELLER BUNCHER

2491 551 522B 552 532 TK722 552 2 TK732 1290T 1190T

LOG LOADR FORST MACH

558

EXCAVATOR

558

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced