Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals239-9368: 27 Ohm 2 Pin Resistor
Home
Electrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals
239-9368: 27 Ohm 2 Pin Resistor
239-9368: 27 Ohm 2 Pin Resistor

Cat® 27 Ohm 2 Pin Resistor used in Operator Station

Brand: Cat

Product Images
239-9368: 27 Ohm 2 Pin Resistor
239-9368: 27 Ohm 2 Pin Resistor
239-9368: 27 Ohm 2 Pin Resistor
239-9368: 27 Ohm 2 Pin Resistor
239-9368: 27 Ohm 2 Pin Resistor

Cat® 27 Ohm 2 Pin Resistor used in Operator Station

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 239-9368
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 239-9368

Units of Measure

USMetric
Overall Width (in): 1
Material: Nylon, 6, 6/12, 6/6 Plastic
Overall Length (in): 1.6
Overall Width (mm): 25.4
Overall Height (mm): 22.2
Temperature (°C): -40 to 120 (Range)
Connector Type: 2 Pin DT
Wattage (watts): 0.5 (Max)
Temperature (°F): -40 to 248 (Range)
Material Description: Nylon
Overall Height (in): 0.9
Overall Length (mm): 39.5
View More
Compatible Models for part number 239-9368

MULTI TERRAIN LOADER

277C 297C 287C

COMPACT TRACK LOADER

289C 299C 279C

GENERATOR SET

C32

WHEEL TRACTOR

613C II 627G 627F 615C II 623G 623F 631G 637G 621F 657G 611 621G

EJECTOR TRUCK

740 730

WHEEL DOZER

844 854G 854K 844H

WHEEL LOADER

980G II 980H 992G 992K 990 II 994F 990H

TRACK-TYPE TRACTOR

D8T D10R D10T D9T D11R D11T

ARTICULATED TRUCK

D300E 725 D250E 740 730 735 OEM D250E II 735

MARINE AUXILIARY

C32

MARINE ENGINE

C7.1 C32

SKID STEER LOADER

246C 272C 256C 262C

MINING EXCAVATOR

5230B 5130 5230 5130B

TRUCK

772 770

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert