Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups240-7359: Cartridge Gp
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups240-7359: Cartridge Gp
240-7359: Cartridge Gp

Turbocharger Cartridge

Brand: Cat

Product Images
240-7359: Cartridge Gp
240-7359: Cartridge Gp
240-7359: Cartridge Gp
240-7359: Cartridge Gp

Turbocharger Cartridge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 240-7359

Units of Measure

USMetric
Width (mm): 256.5
Height (mm): 256.5
Length (in): 13.3
Material: Ductile (Spheroidal) Iron
Height (in): 10.1
Length (mm): 337.8
View More
Compatible Models for part number 240-7359

TRACK-TYPE TRACTOR

D8T

UNDERGROUND ART TRUCK

AD30

PIPELAYER

PL83 PL87 583T 587T

WHEEL SCRAPER

657G 657E

TRUCK

770

SOIL COMPACTOR

825H

EXCAVATOR

365C L 365C L MH 365C 374D L

WHEEL DOZER

824H

MOBILE HYD POWER UNIT

365C L

LANDFILL COMPACTOR

826H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced