Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsOther Electrical & Electronics Components241-4662: Rectifier Module Varistor
HomeElectrical & ElectronicsOther Electrical & Electronics Components241-4662: Rectifier Module Varistor
241-4662: Rectifier Module Varistor

Cat® Steel Rectifier Module Varistor used in Electric Power Generator Rotor Armature

Brand: Cat

Product Images
241-4662: Rectifier Module Varistor
241-4662: Rectifier Module Varistor
241-4662: Rectifier Module Varistor
241-4662: Rectifier Module Varistor
241-4662: Rectifier Module Varistor

Cat® Steel Rectifier Module Varistor used in Electric Power Generator Rotor Armature

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 241-4662

Units of Measure

USMetric
Material Description: Steel
Voltage (volts): 250 V
Length (mm): 85.0
Width (mm): 35.0
Overall Height (mm): 4.0
Length (in): 3.34
Width (in): 1.37
Overall Height (in): 0.16
Material: Carbon Steel
View More
Compatible Models for part number 241-4662

GEN SET ENGINE

POWER SYS

GENERATOR

SR5

GENERATOR SET

C32 GEN SET DG500 DG400 C27 C15 GEN SE C13GENSET G3516B C32 XQP1100 3516C 3516 C18 G3512H 3516B C15 3512 G3516 DG450 G3412 DG350 G3512 3512C 3512B

WHEELED EXCAVATOR

M317D2

GAS ENGINE

G3516C G3512H G3512E

ROTARY CUTTER

RC7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced