Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components241-5670: 12V Water Heater Valve
HomeHydraulicsOther Hydraulic Components241-5670: 12V Water Heater Valve
241-5670: 12V Water Heater Valve

Cat® 12V Water Heater Valve Used In Operator Station

Brand: Cat

Product Images
241-5670: 12V Water Heater Valve
241-5670: 12V Water Heater Valve
241-5670: 12V Water Heater Valve
241-5670: 12V Water Heater Valve
241-5670: 12V Water Heater Valve

Cat® 12V Water Heater Valve Used In Operator Station

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 241-5670

Units of Measure

USMetric
Overall Length (mm): 118.55
Overall Width (mm): 87.4
Overall Height (mm): 82.0
Overall Length (in): 4.65
Weight (kg): 0.32
Overall Height (in): 3.23
Weight (lb): 0.21
Material: Polyamide Plastic,Nitrile / NBR / HNBR / XNBR Rubber
View More
Compatible Models for part number 241-5670

ARTICULATED TRUCK

D300E 730 D250E 740 D250E II 725 735

WHEEL TRACTOR

613C II 615C II 623G 621F 623F 657G 611 621G 631G 627G 637G 627F

EJECTOR TRUCK

740 730

WHEEL LOADER

980G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced