Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Kits242-7009: Latch Assembly
Home
CabsCab InteriorCab Seats & ComponentsSeat Kits
242-7009: Latch Assembly
242-7009: Latch Assembly

Cat® Latch Assembly

Brand: Cat

Product Images
242-7009: Latch Assembly
242-7009: Latch Assembly

Cat® Latch Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 242-7009
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 242-7009

Units of Measure

USMetric
Outside Diameter (mm): 17.0
Material: Alloy Zinc,Acrylonitrile Butadiene Styrene (ABS) Plastic,Carbon Steel
Overall Length (in): 1.1
Thread Size (in): 3/8-24
Overall Length (mm): 29.2
Outside Diameter (in): 0.7
View More
Compatible Models for part number 242-7009

WHEEL TRACTOR

627G 621G

OFF-HIGHWAY TRUCK

D10R

TRUCK

773E 793D 772 773D 775F 793B 797F 770 773F 793C 797 793F 795F AC 769D 789C 789B 785C 777D 785D 775E 797B 775D 777F 785B 793F XQ

QUARRY TRUCK

771D 775D

LOGGER

322C

TRACTOR

776D 784C 784B

EXCAVATOR

325D FM 320D FM RR 324D FM LL 322C FM 320D FM 320D 324D FM 330C FM 325C FM 320C FM 330D FM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced