Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsElectric Cab Operator ControlsJoystick Components242-8279: Control Group-Handle
Home
CabsElectric Cab Operator ControlsJoystick Components
242-8279: Control Group-Handle
242-8279: Control Group-Handle

Cat® Handle Control Group (RH)

Brand: Cat

Product Images
242-8279: Control Group-Handle
242-8279: Control Group-Handle
242-8279: Control Group-Handle
242-8279: Control Group-Handle
242-8279: Control Group-Handle

Cat® Handle Control Group (RH)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 242-8279
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 242-8279

Units of Measure

USMetric
Connector Type: 12 pin DT
Wire Length (mm): 365
Wire Length (in): 14.3
Material: Polyamide Plastic
View More
Compatible Models for part number 242-8279

MULTI TERRAIN LOADER

247 257 267 277 287

SKID STEER LOADER

262 216 228 236 226 248 246 232 252 242

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert