Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCustom Adapters243-2316: 90.5mm Inner Diameter Air Inlet Shutoff Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsCustom Adapters243-2316: 90.5mm Inner Diameter Air Inlet Shutoff Adapter
243-2316: 90.5mm Inner Diameter Air Inlet Shutoff Adapter

Cat® 90.5mm Inner Diameter Air Inlet Shutoff Aluminum Adapter to facilitate airflow between Air Shutoff and Cylinder Head

Brand: Cat

Product Images
243-2316: 90.5mm Inner Diameter Air Inlet Shutoff Adapter
243-2316: 90.5mm Inner Diameter Air Inlet Shutoff Adapter
243-2316: 90.5mm Inner Diameter Air Inlet Shutoff Adapter
243-2316: 90.5mm Inner Diameter Air Inlet Shutoff Adapter
243-2316: 90.5mm Inner Diameter Air Inlet Shutoff Adapter

Cat® 90.5mm Inner Diameter Air Inlet Shutoff Aluminum Adapter to facilitate airflow between Air Shutoff and Cylinder Head

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 243-2316

Units of Measure

USMetric
Material Description: Aluminum
Overall Width (in): 6.5
Overall Height (in): 2.52
Material: Alloy Aluminum
Overall Length (in): 7.6
Overall Width (mm): 165.0
Overall Height (mm): 64.0
Inside Diameter (mm): 90.5
Overall Length (mm): 193.0
Inside Diameter (in): 3.56
View More
Compatible Models for part number 243-2316

TRUCK ENGINE

C15

INDUSTRIAL ENGINE

C18 C15

PETROLEUM PACKAGE

CX31-C15I CX31

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced