Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings243-3565: 71.7mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings243-3565: 71.7mm Inner Diameter O-Ring Seal
243-3565: 71.7mm Inner Diameter O-Ring Seal

Seal

Brand: Cat

Product Images
243-3565: 71.7mm Inner Diameter O-Ring Seal
243-3565: 71.7mm Inner Diameter O-Ring Seal
243-3565: 71.7mm Inner Diameter O-Ring Seal
243-3565: 71.7mm Inner Diameter O-Ring Seal
243-3565: 71.7mm Inner Diameter O-Ring Seal

Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 243-3565

Units of Measure

USMetric
Cross Section Diameter (mm): 3.42
Cross Section Diameter (in): 0.135
Inside Diameter (mm): 71.7
Inside Diameter (in): 2.823
Material: Mixed: Metal-Nonmetal Gasket Gasket,Metal & Mineral board or Vemiculite Gasket
Overall Width (mm): 79.0
Overall Length (mm): 79.0
View More
Compatible Models for part number 243-3565

UNDERGROUND ART TRUCK

AD60 AD55B AD63

GENERATOR

SR5 SR4B

POWER MODULE

C32

OFF HIGHWAY TRUCK

777G 777E 777 775 773

MOTOR GRADER

24

HYDRAULIC SHOVEL

6040 FS 6030 T4 6020B 6030 T2 6015B 6020 6015 6040 6030

TRACK-TYPE TRACTOR

D10T2 D10 D11 D10T D11R D11T D6T

ROTARY DRILL

MD6250 MD6310

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

M325C

SHOVEL

6040

PETROLEUM PACKAGE

TH48-E70 CX35-P800

GENERATOR SET

DE1400 D1250 DE1000S XQP1100 C32 GEN SET D1000 DE1250 C32 GENSET C27 C32 D1500 C32B DE1500 DE1250S G3412 D800

ENGINE

C32 INDUSTRIAL C32B C32B INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

C32 C27

WHEEL DOZER

844 854 854K 844H 844K

PETROLEUM GEN SET

C27 C32

WHEEL LOADER

990K 990H 990 993 992 993K 992K

ENGINE - MACHINE

C27

GEN SET ENGINE

POWER SYS DE1100 DE800S

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C32 C27 C18 C32B

TRUCK

775G 775F 773G LRC 777C 777B 777D 777G 777F 775G OEM 773G 773F 775G LRC 773G OEM

QUARRY TRUCK

777E

TRACTOR

776C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced