Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips245-6848: Single Tube Half Saddle Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips245-6848: Single Tube Half Saddle Clamp
245-6848: Single Tube Half Saddle Clamp

Cat® 63.6mm Diameter Single Tube Steel Half Saddle Clamp With Hoop

Brand: Cat

Product Images
245-6848: Single Tube Half Saddle Clamp
245-6848: Single Tube Half Saddle Clamp
245-6848: Single Tube Half Saddle Clamp
245-6848: Single Tube Half Saddle Clamp
245-6848: Single Tube Half Saddle Clamp

Cat® 63.6mm Diameter Single Tube Steel Half Saddle Clamp With Hoop

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 245-6848

Units of Measure

USMetric
Distance between retainer holes (in): 4.92
Distance between retainer holes (mm): 125.0
Fits Bolt Sizes (in): 3/8
Fits Bolt Sizes (mm): M10
Inside Diameter (in): 2.5
Inside Diameter (mm): 63.6
Length (in): 5.86
Length (mm): 149.0
Material: Steel,Alloy Steel,Carbon Steel,Alloy Zinc,Structural Steel
Material Thickness (in): 0.15
Material Thickness (mm): 4.0
Width (in): 1.02
Width (mm): 26.0
View More
Compatible Models for part number 245-6848

PUMPER

SPF343C SPF743

GENERATOR

SR5

GENERATOR SET

SR5 3516C GEN 3516C 3516B 3516C GEN SET 3508B 3516E 3512C 3512B

POWER MODULE

XQ2280 XQC1200 XQC1600

ENGINE

3512E 3516C 3516E 3512C

LOCOMOTIVE ENGINE

3516C 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

2016 3516 3516C 3516B 3512E 3512C 3512B

OFF HIGHWAY TRUCK

793D 789D 785 793

ROTARY CUTTER

RC20

WHEEL LOADER

994K 995

TRACK-TYPE TRACTOR

D11N D11R

ENGINE - MACHINE

C4.4

ROTARY DRILL

MD6380 MD6540C

MARINE AUXILIARY

3512C 3516C 3512B 3508B 3516B

MARINE ENGINE

3512C 3512E 3508C 3508B 3516B 3516C 3512B 3516E

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3512E 3512B 3512C 3516B 3516C

TRUCK

785 797 785G 793D 793C 789D 797B

GAS ENGINE

G3520B G3516 G3508

PETROLEUM PACKAGE

TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced