Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings237-7623: 5.33 x 62.86mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings237-7623: 5.33 x 62.86mm 75A FKM O-Ring
237-7623: 5.33 x 62.86mm 75A FKM O-Ring

O-ring

Brand: Cat

Product Images
237-7623: 5.33 x 62.86mm 75A FKM O-Ring
237-7623: 5.33 x 62.86mm 75A FKM O-Ring
237-7623: 5.33 x 62.86mm 75A FKM O-Ring
237-7623: 5.33 x 62.86mm 75A FKM O-Ring
237-7623: 5.33 x 62.86mm 75A FKM O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-7623

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 62.86
Inside Diameter (in): 2.475
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber,Polytetrafluoroethylene (PTFE) Plastic
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 333
View More
Compatible Models for part number 237-7623

PUMPER

SPF343C SPF743 SPT343

GENERATOR

SR5 SR4B SR4BHV

POWER MODULE

XQ2280 XQC1200 XQC1600 PMG3516

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 793D 789D 785D 789 785 793

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D11N D11R

ASPHALT COMPACTOR

CB10 CB8 CB7

ASPHALT PAVER

AP400 AP455

ROTARY DRILL

MD6540C MD6380

MARINE AUXILIARY

3516C 3516B 3512C 3512B

MARINE ENGINE

3512C 3512E 3508 3616 C18 3612 3508C 3508B 3406E 3516C 3516E

PIPELAYER

PL87

MINING EXCAVATOR

5230B 5230 5130B

EXCAVATOR

374F L 390F L

PETROLEUM PACKAGE

TH48-E70 C18

GENERATOR SET

G3520 G3516 G3512 3516C GEN G3516C G3516E G3516H G3520C G3520B G3520E G3516K C15 3512 G3520H G3520K 3512C 3512B SR5 C27 C32 G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

VEHICULAR ENGINE

3516

ENGINE

G3516C G3516J G3516H 3516C 3516E G3520 G3520J G3520H 3512E 3512B C3.6 3512C

PETROLEUM TRANSMISSION

TH48-E80

LOCOMOTIVE ENGINE

3516C 3512E 3512C 3512B

PETROLEUM ENGINE

2016 3512 3516C 3512E 3512C 3512B

PETROLEUM GEN SET

3512C

WHEEL LOADER

995 994 992G 994F 994D 994K 994H

GEN SET ENGINE

POWER SYS G3520 G3516C G3520B

ENGINE - MACHINE

C4.4 3516C

ENGINE - INDUSTRIAL

CG170-16 3512B

INDUSTRIAL ENGINE

C2.8 3516B 3516C C3.6 3512 3516 3512E 3512C G3520H

TRUCK

785 789 797 793D 793B 793C 789C 789D 777C 777B 789B 777D 785G 777 785C 785D 797B 785B

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C

GAS ENGINE

G3612 G3616 G3512H G3512E G3512B G3512J G3520B G3516J G3516E G3520J G3516C G3516B G3512 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced