Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds245-9750: 50mm Length Tapered Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds245-9750: 50mm Length Tapered Stud
245-9750: 50mm Length Tapered Stud

Fully Threaded Stud

Brand: Cat

Product Images
245-9750: 50mm Length Tapered Stud
245-9750: 50mm Length Tapered Stud
245-9750: 50mm Length Tapered Stud
245-9750: 50mm Length Tapered Stud
245-9750: 50mm Length Tapered Stud

Fully Threaded Stud

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 245-9750
Stud Type: Fully Threaded Stud
Material: STAINLESS STEEL,Alloy Mixed: Metal,Coating Fluid
Overall Length (mm): 50.0
Stud Thread Size (mm): M10 X 1.5
Coating: Plain Finish
Thread Size (mm): M10
Grade: Plain finish
Thread: Coarse Thread UNC
Material Description: Inconel 718 Ni-Cr Superalloy (for High Temperature)
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Hole Thread Pitch: 1.5
Thread Size (dia x pitch) (mm): M10 × 1.50
Screw Length - A (mm): 50
View More
Compatible Models for part number 245-9750

TRUCK ENGINE

C11 C13

WHEEL TRACTOR-SCRAPER

627K 627 637 637K

LOAD HAUL DUMP

R1600G R1600H R2900G R1700G R1700

SITE PREP TRACTOR

2864C 586C

OFF HIGHWAY TRUCK

793D 789D 793F 789 785 793

MOTOR GRADER

18M3 12M 3 12M 2 16 14 18 140M 3 AWD 12M 3 AWD 140M 3 140M 2 16M3 14M-3 160 160M 2 160M 3 150 160M 3 AWD 140 16GC

OEM SOLUTIONS

3412C

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D6T LGP D6 D7 D8T D6XE D11 D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6T XW D6T XL D6T D7E LGP D7E

ROTARY DRILL

MD6250 MD6310

PIPELAYER

PL72

EXCAVATOR

336E LN 340F 336E LH 340F L LRE 336E 336F 336F LN XE 336F L 568 FM LL 336F XE 345C L 336E LNH 340F L UHD 345C 336F LNXE 336F LN 336F L XE 568 FM 345C MH 336E L 336E H

ENGINE - GENERATOR SET

3508B

MOBILE HYD POWER UNIT

336FMHPU 336E HVG 336F 336E

WHEEL TRACTOR

627H

GENERATOR SET

DE450GC DE400GC DE500SGC C13 DE550GC DE350SGC DE500GC DE450SGC DE400SGC

ENGINE

C9.3 C13B

TRACK LOADER

973K 973

EJECTOR TRUCK

730C2 EJ 730 730C

COLD PLANER

PM312 PM313 PM310

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

972K 972M 966K XE 980 982 980GC 972M XE 966M XE 980L 980M 966K 966M 982M

ARTICULATED TRUCK

725C 730 EJECTOR 730C2 730C 725 725C2 730 735

WHEELED EXCAVATOR

W345C MH

INDUSTRIAL ENGINE

C18 C11 C13 C15 C9.3

WHEEL SCRAPER

637K

TRUCK

785 793F CMD 793F OEM 793D 793F 789D 793F XQ 785G

POWERTRAIN

TR43M44-C13B TR43E44-C13BL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced