Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageRolling ComponentsTrack Roller Groups245-9943: Track Roller Group
Home
UndercarriageRolling ComponentsTrack Roller Groups
245-9943: Track Roller Group
245-9943: Track Roller Group

Cat® Track Roller Group Arctic Application, SINGLE FLANGE, 260mm Tread Diameter, 375.16mm Mounting Width

Brand: Cat

Product Images
245-9943: Track Roller Group
245-9943: Track Roller Group
245-9943: Track Roller Group
245-9943: Track Roller Group
245-9943: Track Roller Group

Cat® Track Roller Group Arctic Application, SINGLE FLANGE, 260mm Tread Diameter, 375.16mm Mounting Width

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Tread Diameter (in)
Mounting Width (in)
Bolt Size (in)
Description
245-9943
This part:
245-9943: Track Roller Group
Tread Diameter (in)

10.236

Mounting Width (in)

14.77

Bolt Size (in)

1/2

Description

Cat® Track Roller Group Arctic Application, SINGLE FLANGE, 260mm Tread Diameter, 375.16mm Mounting Width

245-9945
This part:
245-9945: Track Roller Group
Tread Diameter (in)

10.236

Mounting Width (in)

14.77

Bolt Size (in)

1/2

Description

Cat® Track Roller Group Arctic Application, SINGLE FLANGE, 260mm Tread Diameter, 375.16mm Mounting Width

196-9955
This part:
196-9955: Track Roller Group
Width (in)

10.31

Tread Diameter (in)

10.236

Flange Diameter (in)

11.42

Description

Cat® Track Roller Group SINGLE FLANGE, Standard Application, 260mm Tread Diameter, 375.16mm Mounting Width, Carrier Roller Compatible

458-7791
This part:
458-7791: Track Roller Group
Tread Diameter (in)

10.236

Mounting Width (in)

14.77

Shaft Length (in)

19.331

Description

Cat® Track Roller Group SINGLE FLANGE, Standard Application, 260mm Tread Diameter, 375.16mm Mounting Width, Carrier Roller Compatible

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert