Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals246-0435: Rubber Bulk Seal (CM)
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals246-0435: Rubber Bulk Seal (CM)
246-0435: Rubber Bulk Seal (CM)

Cat® Rubber Bulk Flap Seal With Steel Insert sold by centimeters

Brand: Cat

Custom Length
Product Images
246-0435: Rubber Bulk Seal (CM)
246-0435: Rubber Bulk Seal (CM)
246-0435: Rubber Bulk Seal (CM)
246-0435: Rubber Bulk Seal (CM)
246-0435: Rubber Bulk Seal (CM)

Cat® Rubber Bulk Flap Seal With Steel Insert sold by centimeters

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 246-0435
Bulk Unit of Measure: CM
Material: Rubber,Other Rubber
Design Type: Flap Seal
View More
Compatible Models for part number 246-0435

ROAD RECLAIMER

RM400

WHEEL SKIDDER

535D 555D 545D 525D

WHEEL TRACTOR

627H 623H 621H

INTEGRATED TOOLCARRIER

IT62H IT38H

RECLAIMER MIXER

RM400

TRUCK

785 785G

OFF HIGHWAY TRUCK

789 785 793

MOTOR GRADER

140

ROTARY CUTTER

RC20

COMPACT WHEEL LOADER

901C 903 902 902C 902C2 930 903D 903C 938 901C2 903C2 926

WHEEL LOADER

972M XE 980 XE 962M Z 962 982XE 980K HLG 966M XE 980XE 926 924K 966 972H 924 972K 980H 972M 972 972L 980L 930 980K 972XE 980M 950M Z 966 GC 972 XE 966 XE 938 966XE 966K XE 980 982 938H 938K 938M 966H 980GC 926M 962H 966L 966K 930K 950H 966M 930M 962L 962K 950M 950 950L 962M 982 XE 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced