Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings246-5083: 9mm Inner Diameter Spacer Sleeve
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings246-5083: 9mm Inner Diameter Spacer Sleeve
246-5083: 9mm Inner Diameter Spacer Sleeve

Cat® Spacer Sleeve for valve mechanism cover provides separation and support within the valve mechanism cover

Brand: Cat

Product Images
246-5083: 9mm Inner Diameter Spacer Sleeve
246-5083: 9mm Inner Diameter Spacer Sleeve
246-5083: 9mm Inner Diameter Spacer Sleeve
246-5083: 9mm Inner Diameter Spacer Sleeve
246-5083: 9mm Inner Diameter Spacer Sleeve

Cat® Spacer Sleeve for valve mechanism cover provides separation and support within the valve mechanism cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 246-5083

Units of Measure

USMetric
Material Description: Steel
Length (in): 0.89
Material: Alloy Zinc,Carbon Steel
Inside Diameter (mm): 3,260.0
Inside Diameter (in): 0.35
Length (mm): 22.5
View More
Compatible Models for part number 246-5083

GENERATOR

SR4B

WHEEL TRACTOR

637G

GENERATOR SET

C9 C9 GEN SET

TRUCK ENGINE

C7 C9 C-9

INTEGRATED TOOLCARRIER

IT62H

TRACK LOADER

973C

SOIL COMPACTOR

815F II

WHEEL DOZER

814F II

MOTOR GRADER

160M

LANDFILL COMPACTOR

816F II

WHEEL LOADER

962H 950H

TRACK-TYPE TRACTOR

D6R III D6T

WHEEL SKIDDER

535C 545C 525C

GEN SET ENGINE

POWER SYS

ASPHALT PAVER

AP-755

MARINE ENGINE

C9 C7

TRACK FELLER BUNCHER

521B 532 2590 2390 2391 522B 541 552 2 551 552 511 541 2 2491 2290 522 521

WHEELED EXCAVATOR

M330D

INDUSTRIAL ENGINE

C7 C9

WHEEL SCRAPER

627G 637G

EXCAVATOR

325D FM 324D FM LL 330D MH 328D LCR 325D FM LL 329D L 325D L 324D FM 336D 324D 325D MH M325D MH 330D LN 336D L 330D 324D LN M325D L MH 329D 324D L 330D L 330D FM 325D

MOBILE HYD POWER UNIT

330D 330D L 325D L 325D 336D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced