Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds246-5451: M12 X 1.75 Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds246-5451: M12 X 1.75 Stud
246-5451: M12 X 1.75 Stud

Fully Threaded Stud (Rod)

Brand: Cat

Product Images
246-5451: M12 X 1.75 Stud
246-5451: M12 X 1.75 Stud
246-5451: M12 X 1.75 Stud
246-5451: M12 X 1.75 Stud
246-5451: M12 X 1.75 Stud

Fully Threaded Stud (Rod)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 246-5451
Stud Type: Fully Threaded Stud (rod)
Material: STEEL,Alloy Zinc,Low Alloy Steel
Overall Length (mm): 65.0
Stud Thread Size (mm): M12 X 1.75
Coating: Zinc Phosphate + Oil
Thread Size (dia x pitch) (mm): M12 × 1.75
Screw Length - A (mm): 65
Thread: Coarse Thread UNC
View More
Compatible Models for part number 246-5451

WHEEL TRACTOR

623H 621K OEM 621H 627H 631K 637K 651

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 657 651 623K LRC 623K 621K

ENGINE

C175-20

TRACK LOADER

963 963K 953K 953

PETROLEUM TRANSMISSION

CX35-P800 CX31-P600

LOAD HAUL DUMP

R2900 XE

EJECTOR TRUCK

730C2 EJ 730C

OFF HIGHWAY TRUCK

789G 772 777G 770 793D 777 775 773 793F 785 793

MOTOR GRADER

120

ROTARY CUTTER

RC20

COMPACT WHEEL LOADER

906

WIDE BODY TRUCK

707

TRACK-TYPE TRACTOR

D6T LGP D6 D6XE D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6T XW D6T XL D6T D7E

ARTICULATED TRUCK

730 EJECTOR 730C2 730C 725 730

PIPELAYER

PL72

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

637K

QUARRY TRUCK

772G 770G

TRUCK

785 793F CMD 775G 775F 797 772G OEM 773G LRC 793F OEM 770G 795F XQ 793D 793F 795F AC 777G 777F 772G 793F AC 775G OEM 793F XQ 785G 772 773G 797F 770 773F 775G LRC 773G OEM 770G OEM 797B

PETROLEUM PACKAGE

CX31-P600-

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced