Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps248-4841: 133.07mm Minimum Internal Diameter V Band Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps248-4841: 133.07mm Minimum Internal Diameter V Band Clamp
248-4841: 133.07mm Minimum Internal Diameter V Band Clamp

V-Band Clamp

Brand: Cat

Product Images
248-4841: 133.07mm Minimum Internal Diameter V Band Clamp
248-4841: 133.07mm Minimum Internal Diameter V Band Clamp

V-Band Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 248-4841

Units of Measure

USMetric
Clamp Width (in): 0.75
Gage Diameter (in): 5.24
Material: 1E1541E,Stainless Steel
Clamp Width (mm): 19.0
Gage Diameter (mm): 133.07
View More
Compatible Models for part number 248-4841

GENERATOR

SR4B

UNDERGROUND ART TRUCK

AD22

TRUCK ENGINE

C7 C9 C11 C13 C15

SHOVEL LOGGER

345C

WHEEL TRACTOR-SCRAPER

627K 627 623 621 627K LRC 632 623K LRC 623K 621K

LOAD HAUL DUMP

R1600G R1600H R1700G R1700

MATERIAL HANDLER

MH3260

MOTOR GRADER

18M3 14M3 16 14 18 16M 16M3 14M-3 14M 16GC

TRACK-TYPE TRACTOR

D8N

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

352F 349 349F LXE 349D L 349D2 L 352 355 345C L 349E L 345D L VG 349E L VG 352F XE VG 345C 345D 345D L 349F L 349D2 352F-VG M325C 345C MH 349D 349E 349F 352 UHD

MOBILE HYD POWER UNIT

345D 345C 349D L 349E L HVG 349E 349D2 352FMHPU 345C L

PETROLEUM PACKAGE

CX31 CX31-C11I TH48-E70 CX31-C9I CX31-C15I TH31-C9I CX31-C13I CX35-P800

WHEEL TRACTOR

623H 621K OEM 621H 627H

GENERATOR SET

C18 GEN SET C18 GEN SE XQ425 DG400 DE500 DE450GC C13GENSET C13 XQ375 DE630 D350GC DE500SGC C18 GENSET DG500 D400GC C18 C15 3512 C13 DG350 DE550GC DE500GC DE450SGC DG450 C9.3 C13 XQ350

HEX BASED SPL SOLUTION

352F OEM

RECLAIMER MIXER

RM-300

ENGINE

C32B INDUSTRIAL C27 INDUSTRIAL

PETROLEUM ENGINE

C32 C15 C13 C18 C11 C9 C7

EJECTOR TRUCK

730C2 EJ 730 730C

PETROLEUM GEN SET

C27 C32

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

980 XE 982XE 980K HLG 972H 980 982 980GC 980XE 980C 980F 980L 980K 980M 966H 982 XE 982M

WIDE BODY TRUCK

707

ENGINE - MACHINE

C27

GEN SET ENGINE

POWER SYS C13GENSET

ARTICULATED TRUCK

730 EJECTOR 730C2 730C 725 730 735

ROTARY/TRACK DRILLS

MD5150C MD5125

WHEELED EXCAVATOR

W345C MH

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C32 C18 3406E 3406C C-15 C7 C9 C11 C13 C15 C32B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced