Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets248-7717: 0.8mm Thick Flange Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets248-7717: 0.8mm Thick Flange Gasket
248-7717: 0.8mm Thick Flange Gasket

Cat® Gasket

Brand: Cat

Product Images
248-7717: 0.8mm Thick Flange Gasket
248-7717: 0.8mm Thick Flange Gasket
248-7717: 0.8mm Thick Flange Gasket
248-7717: 0.8mm Thick Flange Gasket
248-7717: 0.8mm Thick Flange Gasket

Cat® Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 248-7717

Units of Measure

USMetric
Type: 2 Hole Flange
Style: Flat
Material: Medium compressibility sheet material,Rubber & Cork, Rubber & Fiber Gasket
Outside Diameter (mm): 83.0
Inside Diameter (mm): 63.5
Thickness (mm): 0.8
Hole Size (mm): 11.5 (2X)
Distance Between Flange Holes (mm): 88.9
Outside Diameter (in): 3.26
Inside Diameter (in): 2.5
Thickness (in): 0.03
Hole Size (in): 0.45
Distance Between Flange Holes (in): 3.5
View More
Compatible Models for part number 248-7717

TRACK-TYPE TRACTOR

D11T D10T2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced