Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2H-6124: 164.46mm Inner Diameter Seal O Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2H-6124: 164.46mm Inner Diameter Seal O Ring
2H-6124: 164.46mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Product Images
2H-6124: 164.46mm Inner Diameter Seal O Ring
2H-6124: 164.46mm Inner Diameter Seal O Ring
2H-6124: 164.46mm Inner Diameter Seal O Ring
2H-6124: 164.46mm Inner Diameter Seal O Ring
2H-6124: 164.46mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2H-6124

Units of Measure

USMetric
Cross Section Diameter (mm): 6.99
Cross Section Diameter (in): 0.275
Inside Diameter (mm): 164.46
Inside Diameter (in): 6.475
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 439
View More
Compatible Models for part number 2H-6124

WHEEL TRACTOR

621K OEM

WHEEL TRACTOR-SCRAPER

627K 623K LRC 623K 627 623 621 627K LRC 632 621K

HYDRAULIC CONTROL

193 184

PETROLEUM ENGINE

C280-12

OFF HIGHWAY TRUCK

789G 789

WHEEL DOZER

834 844 844H 844K

WINCH

59N 59L 58L 57H

ELECTRIC ROPE SHOVEL

7495 7495 HF

HYDRAULIC SHOVEL

6060 6040 6030

WHEEL LOADER

993K 992B 972K 980K 966K XE 966K 994K 950K 962K 995 990K 990H 990 993 992

TRACK-TYPE TRACTOR

D7H D9 D10N D6 D8T D8R D10R D10T2 D8N D10T D9G D6XE D10 D11 D9T D9R D8R II D11T D9N D9 GC D7E LGP D7E

GEN SET ENGINE

3616 3608 3606

RIPPER

7 9 8

MARINE ENGINE

D364 C280-16 C280-12 C280-6 C280-8

MARINE AUXILIARY

3608

PIPELAYER

PL83 583T 583R 578

MINING EXCAVATOR

5230B 5230 5110B

BULLDOZER

8U 9U 9SU 7SU 7A 7S 7U 8SU 8A

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced