Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareLink Brackets & Components249-4127: 8mm Thick Position Sensor Mounting Bracket
HomeHardware, Seals, & ConsumablesHardwareLink Brackets & Components249-4127: 8mm Thick Position Sensor Mounting Bracket
249-4127: 8mm Thick Position Sensor Mounting Bracket

Cat® 8mm Thick Mounting Bracket for Position Sensor in Lift Arm

Brand: Cat

Product Images
249-4127: 8mm Thick Position Sensor Mounting Bracket
249-4127: 8mm Thick Position Sensor Mounting Bracket
249-4127: 8mm Thick Position Sensor Mounting Bracket
249-4127: 8mm Thick Position Sensor Mounting Bracket
249-4127: 8mm Thick Position Sensor Mounting Bracket

Cat® 8mm Thick Mounting Bracket for Position Sensor in Lift Arm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 249-4127

Units of Measure

USMetric
Thread Size (mm): M10X1.5 (5X); M8X1.25 (5X)
Overall Width (mm): 206.0
Overall Width (in): 8.11
Overall Length (mm): 208.0
Overall Length (in): 8.2
Overall Height (mm): 50.0
Overall Height (in): 1.97
Material Thickness (mm): 8.0
Material Thickness (in): 0.31
Material: Steel,Alloy Mixed: Metal,Alloy Steel
Hole Size (mm): 11 (2X) 14 (2X)
View More
Compatible Models for part number 249-4127

WHEEL LOADER

966H 972M XE 966L 966K 966M 972H 972K 980H 972M 950L 972L 980L 980K 982M 966K XE 980M 980K HLG 966M XE 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced