Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers249-4856: 3mm Thick Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers249-4856: 3mm Thick Spacer
249-4856: 3mm Thick Spacer

Cat® 3mm Thick Steel Spacer

Brand: Cat

fallback-image
249-4856: 3mm Thick Spacer

Cat® 3mm Thick Steel Spacer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 249-4856

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 133.3
Inside Diameter (mm): 26.0
Thickness (mm): 3.0
Material: Carbon Steel
Thickness (in): 0.118
Inside Diameter (in): 1.024
Outside Diameter (in): 5.248
View More
Compatible Models for part number 249-4856

GENERATOR SET

XQ1140 C13GENSET C15 I6 C18 I6 DG500 DG400 C18 C15 C13 DG450 DG350 C15 GEN SE

POWER MODULE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced