Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables249-5293: 18 AWG Pressure Sensor Wiring Harness
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables249-5293: 18 AWG Pressure Sensor Wiring Harness
249-5293: 18 AWG Pressure Sensor Wiring Harness

Cat® 18 AWG Wiring Harness for Pressure Sensor

Brand: Cat

Product Images
249-5293: 18 AWG Pressure Sensor Wiring Harness
249-5293: 18 AWG Pressure Sensor Wiring Harness
249-5293: 18 AWG Pressure Sensor Wiring Harness
249-5293: 18 AWG Pressure Sensor Wiring Harness
249-5293: 18 AWG Pressure Sensor Wiring Harness

Cat® 18 AWG Wiring Harness for Pressure Sensor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 249-5293

We are still working on adding a specification for this part.

Compatible Models for part number 249-5293

GENERATOR

SR500 SR4 SR4B SR4BHV

TRUCK ENGINE

C-10 C-12 C-15 C-16 C13 C15

POWER MODULE

PMG3516

LOAD HAUL DUMP

R1600G

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

3508B

MOTOR GRADER

14H 12M

TRACK-TYPE TRACTOR

D7R SERIES D8T D8L D8N D9T D8R II D9L D9N D10N D10R D10T D11R D11T D7R II

ROTARY DRILL

MD6380

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3512 3508B

MARINE ENGINE

3516 3512 3508C 3508B 3406E 3516B 3516C 3512C 3512B 3412E

PIPELAYER

572R II 583T

FRONT SHOVEL

385C 5090B

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 390D 322C 390D L 385C FS 345B 345C 345D 385C L M325C 365C L MH 374D L 325C 345B L 345C L 345D L VG 385B 385C 345D L 365C L 385C L MH 365B II 365B L 365C 365B

PETROLEUM PACKAGE

TH35-C13T

MOBILE HYD POWER UNIT

385C 365C L 325C 345D 345C 385C L 345C L

GENERATOR SET

G3516C 3508B C27 3412C C32 3412 G3520C C18 G3520E C15 3512C 3512B 3516C 3516B

WHEEL TRACTOR

651B 651E 631D 631E 623B 623G 623E 621B 657E 621E 621F 633D 621G 639D 627G 627E 627F 637D

ENGINE

C32 INDUSTRIAL C32B INDUSTRIAL C27 INDUSTRIAL

PETROLEUM ENGINE

3508C C9 3516C 3516B C32 3512C 3512B

LOCOMOTIVE ENGINE

3516B 3512C 3512B 3508C 3508B

SOIL COMPACTOR

825H 825C

EJECTOR TRUCK

740 D400E II

COLD PLANER

PM-200

WHEEL DOZER

844 834B 824C 854G 844H

LANDFILL COMPACTOR

826G II 826C 816F

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

972H 988F II 950G II 962H 950H 990 980G II 988F 966H 972G II 938G II 962G II 980H 980G 990 II 994F 994D 966G II

CHALLENGER

75D 75C 95E

GEN SET ENGINE

3516B 3456 3508 3512 3508B 3516

ENGINE - MACHINE

C27 3176C

ARTICULATED TRUCK

740 730 735

WHEELED EXCAVATOR

M325C MH

ENGINE - INDUSTRIAL

3512B LD700E

INDUSTRIAL ENGINE

C32 3516B 3406E 3126B 3512B 3512C 3456 C32B 3176C 3508B C11

WHEEL SCRAPER

657E 657B 657

QUARRY TRUCK

775D 775B

TRUCK

785 789 797 793D 793C 773E 773D 785C 785D 797B 773B 785B 775E 777C 777B 789B 777D 777

SPRAY AR

CAT WDS

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced