Sign in
Cat® Rubber O-Ring Seal for 1/2-20" STOR Connector End
Brand: Cat
Cat® Rubber O-Ring Seal for 1/2-20" STOR Connector End
Brand: Cat
Units of Measure
GENERATOR
SR4B XQ330 XQP550 SR4 SR5 LC51XX
TRUCK ENGINE
C-18 C-15 C-16 3126B 3126E 3126 C7 C9 3406E 3406C 3406B C-9 C11 C13 C16 C15 C18
INTEGRATED TOOLCARRIER
IT62H IT62G II IT38G II
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651
WHEEL HARVESTER
570B
SPL EXCAVATOR BASED SOLN
OEM-PM
TRACK SKIDDER
527
WHEEL SKIDDER
535C 535B 545C 525C 525B 545
ROTARY DRILL
MD6310 MD6250 MD6200
MINI HYD EXCAVATOR
308E CR 303.5E2 CR 308E2 308E SR 306E2 304E2 304CR 302CR 305E2 CR 308E2 SR 303ECR 305.5E2 301.8 301.6 301.5 307E 304SR 308E2CR 305.5E 308E 305.5 GC 303E CR 303 SR 308E2 CR 307E2 301.7CR 308E2SR 305E2 303CR 304E2 CR 307 305.5E2 CR 304.5E2 303.5E2 303.5CR 302.7CR
TRACK FELLER BUNCHER
2290 2491 TK732 TK722 552 2 TK721 TK752 TK751 541 2 TK741 2390 2391 2590 TK711 511 522 521 521B 532 522B 541 551 552
FORESTRY PRODUCTS
568
OEM MOB HYD PWR UNIT
336MHPU
WATER FORDING TRACTOR
D7R II
EXCAVATOR
330 L 349D L 324D 324E 375-A L 336D2 L 374F L 322C 385C FS 324E LN 345C 345D 349F L 385C L 325D L 374D L 336F L XE 330C FM 349D 336E L 325C 349E 325D 336E H 349F 340F 330-A L 329D LN 336F LN XE M325D MH 324E L 323D L 385B 385C 345D L 320D 235B 235C 235D 365C L 336D2 L XE 365C 349F LXE 325D FM LL 390D 390F 336E LNH 336D LN 349E L VG 349 GC 325D FM 320D GC 349D2 330C L 336D2 568 FM 352 UHD 340 349 345 324D FM 349D2 L 352 350 355 320 329E L 336 329D 329E 330-A 330C LN 395 325D MH 324D LN 374 330C MH 345C MH 345 GC 336D 336E 336F 326D L 336F XE 349E L 325C L 3101 352F XE VG 330B LN 330D FM 336 MHPU 352F-VG M325C 365C L MH 336D L FM568 324D L 352F 324D FM LL 336F L 374F 345C L 336D2 GC 336F LNXE 336F LN 329E LN 330B 330C 330D 390F L M325D L MH 336E LN 336E LH 336D2 LXE MH3295 340D2 L 320D L 390D L 340MHPU 325C FM 340F L UHD 330B L 330D L 350 OEM 330D MH 328D LCR 329D L 340F L LRE 330D LN 568 FM LL 345D L VG 340D L MH3022 MH3024 336D2 XE 385C L MH 375-A 322C FM
SHOVEL
6040
MULTI TERRAIN LOADER
297D2 XHP 247B 247B3 287D 297D2 297D XHP 277D 257D3 257B3 257D 297D 247
COMPACT TRACK LOADER
279D3 299D 279D 299D3 299D2 259D 239D 249D3 299D XHP 289D 289D3 249D 299D2 XHP 239D3 299D3 XE 259B3 259D3
WHEEL TRACTOR
623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 633E II 651B 651E 631K 631D 631E 631G 621K OEM 651 657E 657B 633D 657G 637G 637D 637E 637K
ROTARY MIXER
RM800 RM500B
COMBINE HARVESTER
460
HEX BASED SPL SOLUTION
352F OEM
TRACK LOADER
973C 973D 973K 953C 973 963C
PETROLEUM ENGINE
C9 C7 C-15 C15 C13 C18 C11 C27 3126B C32 3516C 3512E 3512B
PETROLEUM TRANSMISSION
TH55-E70 CX48-P2300 TH48-E70 CX31-P600-C18I TH55FT-E90 CX48 TH53-E60
SOIL COMPACTOR
825 815B 815F 825H 825G 825K 825C 815F II
BACKHOE LOADER
420F2 430F 416F2 416 428 420 434F 432F 434 430 432 444 416F 434F2 432F2 430F2 428F2 422F 444F 420F 444F2 426 F2 422F2 428F
WHEEL DOZER
854K 834H 834B 834K 814B 814F 844K 834 844 854 824H 824G 824C 824K 814F II 824 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 826C 826G 826H 826K 836H 836K 816F
PETROLEUM GEN SET
C27 C15
WHEEL LOADER
982XE 988 XE 966 XE 962H 986H 986K 962K 962M 980XE 988B 988H 988F 988K 966D 966F 966E 966H 966L 966K 966M 962 966 972 966 GC 988F II 907K 972 XE 986 980 982 950G II 906K 906M 988 990 993 992 980G II 988K XE 908K 908M 982 XE 980 XE 980K HLG 990K 972M XE 938G II 993K 992K 972XE 994F 994H 966G II 972H 972K 972M 972L 988GC 950H 950K 950M 962G II 966XE 980GC 980F II 966F II 962M Z 950M Z 966K XE 966M XE 980C 980F 980H 980G 980L 980K 980M 982M
COMPACT WHEEL LOADER
920K 903 902 901 908M 906M 907M 910K 914K
FORWARDER
584 584HD
ARTICULATED TRUCK
D250E D400E II 725C2 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D250E II D350E II 730 EJECTOR 740C 740B 745C
UTILITY COMPACTOR
CB1.8 CB1.7
WHEELED EXCAVATOR
W330B W345C MH M314-07 M314 M315 M322 M320 M318 M319 M316 M317 M330D M325C MH M313-07 MH3026
ENGINE - INDUSTRIAL
3512B 3406B 3516B
INDUSTRIAL ENGINE
3126B C-12 C-15 C-16 C7 C9 C32B C32 C27 C18 C7.1 3456 C9.3 3406 3516B 3406E 3406C 3512E C9.3B CG137-08 C-9 C11 C13 C15
WHEEL SCRAPER
621E 621F 623F 623E 627G 627F 627B 627E 631G 657G 657E 657B 637K 637E 637G 637D 657
QUARRY TRUCK
777E 775D 773E 771D 771C 772G 770G
SPRAY AR
CAT WDS
LOGGER
322C
GAS ENGINE
CG137-12
TRACTOR
784C 784B 776C
PUMPER
SPP101 HT400 SPF743
UNDERGROUND ART TRUCK
AD45B AD60 AD55 AD63 AD30 AD45 AD55B
PETROLEUM POWERTRAIN
TH55-3512E TH55-3516C
SHOVEL LOGGER
345C
POWER MODULE
OEM POWER TR43-C18L C18 TR43 TR43-E44
SITE PREP TRACTOR
586C 2864C
LOAD HAUL DUMP
R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1700 XE
OFF HIGHWAY TRUCK
777G 777E 773GC 785D 789G 789D 772 770 777 775 773 789 785
MATERIAL HANDLER
MH3250 MH3260 MH3022 MH3024 MH3050 MH3295 M325D L MH M325D MH
OEM SOLUTIONS
TR35E44-C9.3BL 3412C
MOTOR GRADER
135H 120M 2 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24M 160K 160M 140M 3 AWD 16H NA 14M-3 120H 24 16 14 18 120K 140M 140K 140G 12M 3 12M 2 160M 2 160M 3 18M3 16M 160 16G 14L 150 14M 140 16GC 12H 12M 12K 14M3 16M3 120K 2
ROTARY CUTTER
RC7 RC20
HYDRAULIC SHOVEL
6020 6015 6040 6030 6030 T4 6030 T2 6020B 6015B
TRACK-TYPE TRACTOR
D6G2 LGP D10 D11 D8 GC D6R II D5N D5E D6D D6R D6T D6N D6E D6G D6H D7E D6 XE D7R XR D6T LGP D6R XL D6T XW D6T XL D8GC D7R D7G D7H D8T D8R D8L D8N D9T D9R D6T XW PAT D6G2 XL D6R LGP D7E LGP D6R III D6H II D6XE 30/30 D7R SERIES D9 D6 D5 D8 D7 D10T D11T D6H XL D6H XR D7R LGP D6T LGPPAT D10T2 D6R STD D8R II D6T XL PAT DEUCE D7R II
ASPHALT PAVER
AP1055 AP300F BG-260D AP-755 BG1000E BG-2455D AP-1000E AP-1000D AP355F AP-300D BG1055E AP355 AP-1055F AP-1055D AP-1055E AP300
MARINE AUXILIARY
3516C 3512C 3512B C32B 3508C
MARINE ENGINE
C32 MARINE C9 C7 C18 MARINE C18 C15 3406C 3406E C140 3516B 3516C 3516E 3512C 3512E C32B 3512B 3126B C7.1 C32 C9.3 3508C
PIPELAYER
587T 587R 578 561N PL83 PL87 PL72 583T 583R 572R II 572R
STABILIZER MIXER
SM-350
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
385C 5080 5090B
ENGINE - GENERATOR SET
3508B
VIBRATORY COMPACTOR
CB1.8 CB1.7
PETROLEUM PACKAGE
TH48-E70 CX31-C9I CX31-C15I TH31-C9P TH31-C9T CX31-C13I C18 CX31-C18I TH35-C13T CX35-C18I
MOBILE HYD POWER UNIT
330D L 329D L 365C L 390F 349D L 385C L 329E 336D L 349E L HVG 325C 349E 325D C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 385C 350MHPU 352FMHPU 336FMHPU 340D2 L 325D L TH43-C18 336F 336D 336E 330D 330C
POWER PACKAGE
C7
GENERATOR SET
DE500 G3512 D1500 XQ1140 D500GC C13GENSET DE605GC D400GC 3512 DE660GC D300GC C18 GEN SE XQ425 DE600SGC D550GC D600 GC G3516K 3508B C9 D450GC D350GC XQP300 C18 I6 XQP310 DE450SGC D250GC 3516C GEN SET G3512K C13 XQ375 DE630 C18 GENSET C13 XQ350 DE450GC DE715GC C18 C15 C13 C15 I6 DE550GC C18 MARINE GS C9.3 DE400SGC C18 GEN SET C9 GEN SET C7.1 C27 DE350SGC XQ330 C32 C15 GEN SE DE400GC DE500SGC DE500GC C32B 3406C 3516C 3516B 3516E
RECLAIMER MIXER
RM400 RM-350B RM-350 RM800 RM500B RM-300 RM-500
ENGINE
C32 MARINE 3512E 3516E 3126E C15 C18 C9 INDUSTRIAL C13B C32B C32B INDUSTRIAL C9.3 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516C 3516B 3512E 3512C 3512B PR20B C175-16 C32 C27 3508B
EJECTOR TRUCK
730C D400E II 740B 730C2 EJ 740 730
COLD PLANER
PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PM-200 PM-201 PM-102
FOREST PRODUCTS
OTHER
COMBAT VEHICLE ENGINE
C13
WIDE BODY TRUCK
707
ROAD RECLAIMER
RM800 RM400 RM600 RM500B RM-350B RM500
GEN SET ENGINE
C13GENSET 3126B POWER SYS
CHALLENGER
MT765 MT755 MT745 MT735 95E MTC735 MTC745 MTC755 MTC765 65C 65D
ENGINE - MACHINE
3516C C9 C27 C-9
TRANSMISSION
TR35
COMBINE
470 465 460
ROTARY/TRACK DRILLS
MD5075 MD5150C MD6290 MD5125 MD5075C
SKID STEER LOADER
289D3 226B 226D 232D3 272D XHP 226B3 226D3 272D 272D3 272D2 232D 236D 242B3 242D3 216B 246D3 272D3 XE 279D3 272D2 XHP 249D3 236D3 262D 262D3 216 242D 226 246D 216B3
WHEEL FELLER BUNCHER
573C 2570C 563C 573 2670C
TRUCK
773G LRC 775G 775F 775E 775D 777C 777D 777G 777F 775G OEM 785 797 770G 793D 793B 793C 772G 773E 773D 773G 797F 797B 772 770 775G LRC 772G OEM 789C 789D 789B 770G OEM 769D 769C 785G 773G OEM 785C 785D 785B
POWERTRAIN
TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced