Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsElectric Cab Operator ControlsCab Switches249-5478: 24 Volt Illuminated Rocker Switch
HomeCabsElectric Cab Operator ControlsCab Switches249-5478: 24 Volt Illuminated Rocker Switch
249-5478: 24 Volt Illuminated Rocker Switch

Cat® 24V Autoshift Rocker Switch, Illuminated and Sealed

Brand: Cat

fallback-image
249-5478: 24 Volt Illuminated Rocker Switch

Cat® 24V Autoshift Rocker Switch, Illuminated and Sealed

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 249-5478

Units of Measure

USMetric
Type: Rocker Switch
Style: Illuminated
Length (mm): 46.6
Width (mm): 24.2
Voltage (volts): 24
Temperature (°C): -40° to 85°
Length (in): 1.83
Width (in): 0.95
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
View More
Compatible Models for part number 249-5478

MOTOR GRADER

140M 3 AWD 14L 16M 12M 150 14M 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140 160 12M 3 12M 2 14 140M 120M 160M 2 160M 3 120M 2 160M

WHEEL LOADER

950GC 980GC 950 GC 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced