Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes249-9384: Fluid Carrying Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes249-9384: Fluid Carrying Tube Assembly
249-9384: Fluid Carrying Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
249-9384: Fluid Carrying Tube Assembly
249-9384: Fluid Carrying Tube Assembly
249-9384: Fluid Carrying Tube Assembly
249-9384: Fluid Carrying Tube Assembly
249-9384: Fluid Carrying Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 249-9384

Units of Measure

USMetric
Material: Steel,Alloy Mixed: Metal
Outer Diameter (mm): 41.0
Length (mm): Not specified
Connector Type: Elbow; O-ring Adapter
Outer Diameter (in): 1.63
Length (in): Not specified
View More
Compatible Models for part number 249-9384

UNDERGROUND ART TRUCK

AD63

GENERATOR

SR5 SR4B

POWER MODULE

C32

OFF HIGHWAY TRUCK

777G 777E 777 775 773

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6015B 6040 FS 6020 6015 6040 6030 T4 6020B 6030 T2 6030

TRACK-TYPE TRACTOR

D6T

ROTARY DRILL

MD6310 MD6250

MARINE AUXILIARY

C32B C32

MARINE ENGINE

C32 C32 MARINE C32B

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

M325C

SHOVEL

6040

PETROLEUM PACKAGE

TH48-E70 CX35-P800

GENERATOR SET

DE1400 D1250 C27 DE1000S C32 XQP1100 D1500 C32B C32 GEN SET DE1500 DE1250S D1000 DE1250 C32 GENSET D800

ENGINE

C32 MARINE C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL

PETROLEUM ENGINE

C27 C32

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM GEN SET

C27 C32

WHEEL LOADER

993K 990K 990

ENGINE - MACHINE

C27

GEN SET ENGINE

DE1100 DE800S POWER SYS

INDUSTRIAL ENGINE

C32 C27 C32B

TRUCK

775G 773G LRC 775G OEM 773G 775G LRC 773G OEM 777C 777B 777D 777G 777F

QUARRY TRUCK

777E

TRACTOR

776C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced