Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBatteriesGeneral Duty250-0486: 12V 34/78 BCI Battery
HomeElectrical & ElectronicsBatteriesGeneral Duty250-0486: 12V 34/78 BCI Battery
250-0486: 12V 34/78 BCI Battery

12-Volt 34/78 BCI General Duty Maintenance-Free Wet Battery

Brand: Cat

Product Images
250-0486: 12V 34/78 BCI Battery
250-0486: 12V 34/78 BCI Battery

12-Volt 34/78 BCI General Duty Maintenance-Free Wet Battery

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 250-0486

Units of Measure

USMetric
Voltage (volts): 12
Application: Starting
Length (in): 10.7
AMP Hr Cap @ 20 Hrs: 60.0
Battery Type: Wet
Group Size: 78,34
Width (mm): 175.0
Reserve Capacity (Mins): 100.0
Equipment Type: LIGHT TRUCK & SUV - FOR SEVERE SERVICE,AUTOMOTIVE,HIGH TEMPERATURE WITH SILVER LEAD ALLOY TECHNOLOGY
Maintenance Type: Maintenance Free
Weight - Wet (lb): 39.0
Terminal: SAE Posts
Weight - Wet (kg): 18.0
Grid Type: Silver Calcium Alloy Grid Design
Cold Cranking Amps (CCA): 730.0
Length (mm): 273.0
View More
Compatible Models for part number 250-0486

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced