Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components250-7531: 1-5/8" Control Valve Retainer Plug
HomeHydraulicsOther Hydraulic Components250-7531: 1-5/8" Control Valve Retainer Plug
250-7531: 1-5/8" Control Valve Retainer Plug

Cat® Control Valve Retainer Plug secures internal valve components in place, maintaining consistent positioning and internal flow control integrity

Brand: Cat

Product Images
250-7531: 1-5/8" Control Valve Retainer Plug
250-7531: 1-5/8" Control Valve Retainer Plug
250-7531: 1-5/8" Control Valve Retainer Plug
250-7531: 1-5/8" Control Valve Retainer Plug
250-7531: 1-5/8" Control Valve Retainer Plug

Cat® Control Valve Retainer Plug secures internal valve components in place, maintaining consistent positioning and internal flow control integrity

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 250-7531

Units of Measure

USMetric
Material Description: Steel
Hex Size (mm): 19.0
Length (in): 1.14
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 1-5/8-12
Hex Size (in): 0.75
Length (mm): 29.0
View More
Compatible Models for part number 250-7531

WHEEL TRACTOR

631K 621H 621K OEM

INTEGRATED TOOLCARRIER

IT62H

EXPANDED MINING PRODUCTS

LD350

TRACK LOADER

973D 973K

WHEEL LOADER

966H 962H 966K 950H 972H 950K 972K 962K 980K 992K 966K XE

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced