Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups250-7698: Basic Turbocharger Group
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
250-7698: Basic Turbocharger Group
250-7698: Basic Turbocharger Group

Turbochargers enhance engine efficiency, emissions and horse power capability. Cat® Turbos are performance tested & matched to the engine.

Brand: Cat

Product Images
250-7698: Basic Turbocharger Group
250-7698: Basic Turbocharger Group

Turbochargers enhance engine efficiency, emissions and horse power capability. Cat® Turbos are performance tested & matched to the engine.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
10R-9756
10R-9756 : Reman Basic Turbocharger
Check Price
Frequently bought together
250-7698250-7698
7C-74317C-7431
214-7568214-7568
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 250-7698
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 250-7698

Units of Measure

USMetric
Width (mm): 320
Height (mm): 431.8
Length (in): 15.6
Material: Ductile (Spheroidal) Iron
Length (mm): 396.2
Height (in): 17
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 250-7698

FORWARDER

584 584HD

WHEEL SKIDDER

545C

INDUSTRIAL ENGINE

C7

View More
Compare Alternate Parts
250-7698
This part:
250-7698: Basic Turbocharger Group
Length (in)

15.6

Height (in)

17

Description

Turbochargers enhance engine efficiency, emissions and horse power capability. Cat® Turbos are performance tested & matched to the engine.

10R-9756
This part:
10R-9756: Reman Basic Turbocharger
Length (in)

13.6

Height (in)

17

Description

Cat® Reman B2DG Model Turbocharger for Engines

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert