Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainAxles & ComponentsAxles253-9736: 39 Teeth Rear Axle Shaft
HomeDrivetrainAxles & ComponentsAxles253-9736: 39 Teeth Rear Axle Shaft
253-9736: 39 Teeth Rear Axle Shaft

Cat® Rear Axle Shaft transmits power from the differential to the rear wheels, supports torque delivery, and ensures reliable rear-end drive performance

Brand: Cat

Product Images
253-9736: 39 Teeth Rear Axle Shaft
253-9736: 39 Teeth Rear Axle Shaft
253-9736: 39 Teeth Rear Axle Shaft
253-9736: 39 Teeth Rear Axle Shaft
253-9736: 39 Teeth Rear Axle Shaft

Cat® Rear Axle Shaft transmits power from the differential to the rear wheels, supports torque delivery, and ensures reliable rear-end drive performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 253-9736

Units of Measure

USMetric
Length (mm): 369.1
Outside Diameter (mm): 62.92
Length (in): 14.531
Outside Diameter (in): 2.477
Material: Boron Steel,Low Alloy Steel
View More
Compatible Models for part number 253-9736

MOTOR GRADER

14M 14M-3 14M3 14

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced