Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits256-6792: Transmission Overhaul Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
256-6792: Transmission Overhaul Gasket Kit
256-6792: Transmission Overhaul Gasket Kit

Transmission Overhaul Gasket Kit

Brand: Cat

Product Images
256-6792: Transmission Overhaul Gasket Kit
256-6792: Transmission Overhaul Gasket Kit
256-6792: Transmission Overhaul Gasket Kit

Transmission Overhaul Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

3W-0203: 3.12mm Thick External Seal Ring
3W-0203: 3.12mm Thick External Seal RingQuantity: 1
7G-9968: 211.61mm Outer Diameter Seal Ring
7G-9968: 211.61mm Outer Diameter Seal RingQuantity: 1
6T-0257: 126.42mm Outer Diameter Internal Seal Ring
6T-0257: 126.42mm Outer Diameter Internal Seal RingQuantity: 1
9M-9545: 202.79mm Inside Diameter Seal-O-Ring
9M-9545: 202.79mm Inside Diameter Seal-O-RingQuantity: 1
4F-8824: 43.82mm Inner Diameter Seal O Ring
4F-8824: 43.82mm Inner Diameter Seal O RingQuantity: 1
2S-1362: 411.99mm Internal Diameter Seal Ring
2S-1362: 411.99mm Internal Diameter Seal RingQuantity: 1
129-1609: 3.53 x 142.47mm 78A HNBR O-Ring
129-1609: 3.53 x 142.47mm 78A HNBR O-RingQuantity: 1
2P-1692: 2.62 x 133.02mm 75A NBR O-Ring
2P-1692: 2.62 x 133.02mm 75A NBR O-RingQuantity: 1
2S-2251: 5.33 x 43.82mm 70A VMQ O-Ring
2S-2251: 5.33 x 43.82mm 70A VMQ O-RingQuantity: 1
2K-2939: 177.39mm Inner Diameter O-Ring Seal
2K-2939: 177.39mm Inner Diameter O-Ring SealQuantity: 2
1T-1356: 101.06mm Gauge Diameter Seal Ring
1T-1356: 101.06mm Gauge Diameter Seal RingQuantity: 1
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring Seal
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring SealQuantity: 2
1S-6515: 358.39mm Internal Diameter Seal Ring
1S-6515: 358.39mm Internal Diameter Seal RingQuantity: 1
175-7897: 3.53 x 78.97mm 75A NBR O-Ring
175-7897: 3.53 x 78.97mm 75A NBR O-RingQuantity: 1
3H-1461: 34.52mm Inside Diameter Seal-O-Ring
3H-1461: 34.52mm Inside Diameter Seal-O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 7
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
5P-7530: 28.24mm Inside Diameter Seal-O-Ring
5P-7530: 28.24mm Inside Diameter Seal-O-RingQuantity: 1
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
7J-0204: 1.63 x 7.65mm 90A NBR O-RingQuantity: 3
7F-8268: 53.57mm Inside Diameter Seal-O-Ring
7F-8268: 53.57mm Inside Diameter Seal-O-RingQuantity: 1
9M-9729: 110.72mm Inside Diameter Seal-O-Ring
9M-9729: 110.72mm Inside Diameter Seal-O-RingQuantity: 1
8M-5010: 53.57mm Inside Diameter Seal-O-Ring
8M-5010: 53.57mm Inside Diameter Seal-O-RingQuantity: 1
1P-9216: 312.34mm Outer Diameter Seal Ring
1P-9216: 312.34mm Outer Diameter Seal RingQuantity: 3
219-0606: 190.50mm Inner Diameter Lip Type Seal
219-0606: 190.50mm Inner Diameter Lip Type SealQuantity: 1
7G-5674: External Lip Type Piston Seal
7G-5674: External Lip Type Piston SealQuantity: 1
8B-4967: 24.77mm Inside Diameter Seal-O-Ring
8B-4967: 24.77mm Inside Diameter Seal-O-RingQuantity: 2
8T-4811: 468.76mm Inside Diameter Seal-O-Ring
8T-4811: 468.76mm Inside Diameter Seal-O-RingQuantity: 1
8M-1112: 29.82mm Inside Diameter Seal-O-Ring
8M-1112: 29.82mm Inside Diameter Seal-O-RingQuantity: 1
142-4004: 211.95mm Outer Diameter Seal Ring
142-4004: 211.95mm Outer Diameter Seal RingQuantity: 2
8S-0768: 2.62 x 61.59mm 75A NBR O-Ring
8S-0768: 2.62 x 61.59mm 75A NBR O-RingQuantity: 6
4H-6520: 3.53 x 183.74mm 75A NBR O-Ring
4H-6520: 3.53 x 183.74mm 75A NBR O-RingQuantity: 1
1V-6341: Triangulur Bonded Seal Washer
1V-6341: Triangulur Bonded Seal WasherQuantity: 2
Showing 1 to 32 of 63Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert