Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings256-9380: 33.4mm Inner Diameter O Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings256-9380: 33.4mm Inner Diameter O Ring Seal
256-9380: 33.4mm Inner Diameter O Ring Seal

Cat® O-Ring Seal for grease lines prevents leakage, ensuring effective containment and smooth flow of grease

Brand: Cat

Product Images
256-9380: 33.4mm Inner Diameter O Ring Seal
256-9380: 33.4mm Inner Diameter O Ring Seal
256-9380: 33.4mm Inner Diameter O Ring Seal
256-9380: 33.4mm Inner Diameter O Ring Seal
256-9380: 33.4mm Inner Diameter O Ring Seal

Cat® O-Ring Seal for grease lines prevents leakage, ensuring effective containment and smooth flow of grease

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 256-9380

Units of Measure

USMetric
Cross Section Diameter (mm): 1.8
O-Ring Type: O-Ring
Material: NBR
Cross Section Diameter (in): 0.071
Inside Diameter (mm): 33.4
Inside Diameter (in): 1.315
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
View More
Compatible Models for part number 256-9380

UNDERGROUND ART TRUCK

AD55B AD45B AE40 II AD60 AD45 AD55 AD30 AD63

LOAD HAUL DUMP

R3000H R1300 R1600 R2900 R1700 II R2900G R1700G R1300G II R1600G R1600H R1300G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced