Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges257-8153: Dozer Cutting Edge
Home
Ground Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges
257-8153: Dozer Cutting Edge
257-8153: Dozer Cutting Edge

Cat® 19 mm Bolt-On Dozer Cutting Edge - RH/LH

Brand: Cat

Product Images
257-8153: Dozer Cutting Edge
257-8153: Dozer Cutting Edge
257-8153: Dozer Cutting Edge
257-8153: Dozer Cutting Edge
257-8153: Dozer Cutting Edge

Cat® 19 mm Bolt-On Dozer Cutting Edge - RH/LH

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 257-8153
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 257-8153

Units of Measure

USMetric
End 2 Hole Offset (in): 3.516
Position: Rh/lh
End 1 Shape: Straight
End 2 Shape: Angled Up
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 27.335
Thickness (in): 0.748
Hole Quantity: 4
Hole Size: 3/4-in Plow Bolt (21 Mm Square)
Thickness (mm): 19.0
End 1 Hole Offset (in): 3.693
Width (mm): 203.2
End 1 Hole Offset (mm): 93.8
Hole Spacing (in): 6.0
Hole Spacing (mm): 152.4
Edge Type: Continuous
End 2 Hole Offset (mm): 89.3
Overall Length (mm): 694.3
Width (in): 8.0
View More
Compatible Models for part number 257-8153

TRACK-TYPE TRACTOR

D6N

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert