Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates257-9568: Washer
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates257-9568: Washer
257-9568: Washer

Brand: Cat

Product Images
257-9568: Washer
257-9568: Washer
257-9568: Washer
257-9568: Washer
257-9568: Washer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 257-9568

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 34.9
Inside Diameter (mm): 24.85
Thickness (mm): 0.8
Material: Carbon Steel
Thickness (in): 0.031
Inside Diameter (in): 0.978
Outside Diameter (in): 1.374
View More
Compatible Models for part number 257-9568

COMPACT WHEEL LOADER

903 902 902C 903D 903C 901C 902C2 901C2 903C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced