Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings258-0769: 70.067mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings258-0769: 70.067mm Outside Diameter Sleeve Bearing
258-0769: 70.067mm Outside Diameter Sleeve Bearing

Cat® 70.067mm Outside Diameter 120mm Long Sleeve Bearing for Main Frame

Brand: Cat

Product Images
258-0769: 70.067mm Outside Diameter Sleeve Bearing
258-0769: 70.067mm Outside Diameter Sleeve Bearing
258-0769: 70.067mm Outside Diameter Sleeve Bearing
258-0769: 70.067mm Outside Diameter Sleeve Bearing
258-0769: 70.067mm Outside Diameter Sleeve Bearing

Cat® 70.067mm Outside Diameter 120mm Long Sleeve Bearing for Main Frame

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 258-0769

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Type: Straight Sleeve
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 57.0
Inside Diameter (in): 2.25
Outside Diameter (mm): 70.0
Outside Diameter (in): 2.76
Overall Length (mm): 120.0
Overall Length (in): 4.72
Approximate Outside Diameter (mm): 70.0
Cross Holes: No
Approximate Overall Length (mm): 120.0
External Groove: No
Approximate Inside Diameter (mm): 57.0
View More
Compatible Models for part number 258-0769

TRACK-TYPE TRACTOR

D7R D8T D8R D8R II D7R XR D8GC D8N D7R II D7R SERIES D7R LGP D8 GC D8 D7

GENERATOR SET

3508B

PIPELAYER

PL83 PL87 572R 583T 583R 587T 587R 572R II

WATER FORDING TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced