Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches258-0883: Differential Pressure Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches258-0883: Differential Pressure Switch
258-0883: Differential Pressure Switch

Cat® Differential Pressure Switch for the hydraulic system by monitoring pressure and ensuring optimal performance and longevity

Brand: Cat

Product Images
258-0883: Differential Pressure Switch
258-0883: Differential Pressure Switch

Cat® Differential Pressure Switch for the hydraulic system by monitoring pressure and ensuring optimal performance and longevity

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 258-0883

Units of Measure

USMetric
Diameter (in): 0.76
Hex Size (mm): 25.4
Diameter (mm): 19.38
Length (in): 9.32
Material: Alloy Aluminum
Hex Size (in): 1.0
Temperature (°C): -40 TO 121
Connector Type: 2 pin
Length (mm): 236.8
Temperature (°F): -40 TO 249.8
View More
Compatible Models for part number 258-0883

GENERATOR

SR4 SR5 SR4B

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55

SHOVEL LOGGER

345C

POWER MODULE

C32

INTEGRATED TOOLCARRIER

IT62H

LOAD HAUL DUMP

R1700G R2900 R3000H R2900G

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

120H 135H 16M 140M 14M 12H 160M

WHEEL SKIDDER

535C 545C 525C

TRACK-TYPE TRACTOR

D5R LGP D5R XL D6N D6K D6K LGP D8T D6K XL D9T D10N D10R D10T D11R D11T

ASPHALT PAVER

BG-2455D AP-1000E AP-1000D BG-260D BG1055E AP-1055D AP-1055E AP-755 BG1000E

TRACK FELLER BUNCHER

2390 2391 552 2 511 541 2 2290 522 521 2590 2491 521B 532 522B 541 551 552

PIPELAYER

583T PL61

FRONT SHOVEL

385C

EXCAVATOR

325D FM LL 336D2 LXE 336D 324D 336D2 L 326D L 340D2 L 390D 390D L 336D LN 385C FS 330D FM 345C 325D FM 385C L 325D L M325C 365C L MH 336D L 374D L 336D2 324D L 330D L 325D 324D FM LL 330D MH 328D LCR 329D LN 329D L 324D FM M325D MH 330D LN 345C L 336D2 GC 340D L 329D 385C 336D2 XE 365C L 325D MH 385C L MH 330D 324D LN 336D2 L XE 345C MH M325D L MH 365C

MOBILE HYD POWER UNIT

330D L 329D L 385C 340D2 L 336D L 365C L 325D L 325D 336D 330D 324D LN 385C L

GENERATOR SET

DE1000S D1000 C27 C32 D800 C32 GEN SET C15 C32 GENSET

WHEEL TRACTOR

633E II 651B 631D 631E 631G 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 627G 627E 627F 637G 637D 637E

RECLAIMER MIXER

RM-300 RM-500

ENGINE

C9 INDUSTRIAL C32B INDUSTRIAL C27 INDUSTRIAL

TRACK LOADER

973C 973D 963D 953D

PETROLEUM ENGINE

C32

SOIL COMPACTOR

825H 815F II 815B

EJECTOR TRUCK

740 730

COLD PLANER

PM-102 PM-200 PM-201

WHEEL DOZER

834H 824H 814F II 844H

LANDFILL COMPACTOR

816F II 836H 826H

PETROLEUM GEN SET

C27 C32

WHEEL LOADER

972H 962H 950H 988H 966D 966F 966E 966H 966F II 990H 993K 980H

GEN SET ENGINE

DE1100 POWER SYS

ENGINE - MACHINE

C27

ARTICULATED TRUCK

725 740 730 735

WHEELED EXCAVATOR

W345C MH M330D

INDUSTRIAL ENGINE

C7.1 C32B

TRUCK

772 770

WHEEL SCRAPER

657G 657E 637E 637G 637D 627G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced