Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRubber Track Undercarriage ComponentsMulti Terrain Loader258-3084: Track Seal
Home
UndercarriageRubber Track Undercarriage ComponentsMulti Terrain Loader
258-3084: Track Seal
258-3084: Track Seal

Cat® Track Seal Washer Type, 385.75mm Outside Diameter

Brand: Cat

Product Images
258-3084: Track Seal
258-3084: Track Seal
258-3084: Track Seal
258-3084: Track Seal
258-3084: Track Seal

Cat® Track Seal Washer Type, 385.75mm Outside Diameter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
258-3084
This part:
258-3084: Track Seal
Outer Diameter (in)

15.19

Inner Diameter (in)

11.88

Thickness (in)

0.38

Description

Cat® Track Seal Washer Type, 385.75mm Outside Diameter

258-3087
This part:
258-3087: Track Seal
Inside Diameter (in)

11.875

Outside Diameter (in)

15.189

Description

Cat® Track Seal Washer Type, 385.8mm Outside Diameter

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert