Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Track Undercarriage ComponentsMiscellaneous Components258-3088: 14.22mm Inner Diameter Inner Sleeve
HomeUndercarriageRubber Track Undercarriage ComponentsMiscellaneous Components258-3088: 14.22mm Inner Diameter Inner Sleeve
258-3088: 14.22mm Inner Diameter Inner Sleeve

Cat® Sleeve-Inner

Brand: Cat

Product Images
258-3088: 14.22mm Inner Diameter Inner Sleeve
258-3088: 14.22mm Inner Diameter Inner Sleeve
258-3088: 14.22mm Inner Diameter Inner Sleeve
258-3088: 14.22mm Inner Diameter Inner Sleeve
258-3088: 14.22mm Inner Diameter Inner Sleeve

Cat® Sleeve-Inner

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 258-3088

Units of Measure

USMetric
Diameter (in): 1.0
Length (in): 4.06
Diameter (mm): 25.4
Material: Carbon Steel
Inside Diameter (mm): 14.22
Inside Diameter (in): 0.56
Outside Diameter (in): 1.0
Material Description: Steel
Outside Diameter (mm): 25.4
Pin Length (in): 4.063
Pin Length (mm): 103.19
Length (mm): 103.19
View More
Compatible Models for part number 258-3088

MULTI TERRAIN LOADER

277D 287C 277C 297D2 297D2 XHP 287C2 277C2 297D 297D XHP 287D 297C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced