Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits258-8411: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
258-8411: Hydraulic Cylinder Seal Kit
258-8411: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
258-8411: Hydraulic Cylinder Seal Kit
258-8411: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

5F-3999: 123.42mm Inner Diameter O-Ring Seal
5F-3999: 123.42mm Inner Diameter O-Ring SealQuantity: 3
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 2
8C-3080: 2.62 x 50.47mm 75A NBR O-Ring
8C-3080: 2.62 x 50.47mm 75A NBR O-RingQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 258-8411
Material: Polyurethane Plastic,Nitrile / NBR / HNBR / XNBR Rubber
View More
Compatible Models for part number 258-8411

ARTICULATED TRUCK

740 D400E II 735 OEM 740B 740 GC D350E II 735B 745 735

INTEGRATED TOOLCARRIER

IT18B IT18

TRUCK

785 785C 785D 785B

EJECTOR TRUCK

740 D400E II 740B

TRACTOR

784C 784B

COLD PLANER

PM-565B

OFF HIGHWAY TRUCK

785D

WHEEL LOADER

916

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert