Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips259-5898: Hydraulic Hose Mounting Line Block
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips259-5898: Hydraulic Hose Mounting Line Block
259-5898: Hydraulic Hose Mounting Line Block

Cat® Rubber Block For Rear Frame Hydraulic Hose

Brand: Cat

Product Images
259-5898: Hydraulic Hose Mounting Line Block
259-5898: Hydraulic Hose Mounting Line Block
259-5898: Hydraulic Hose Mounting Line Block
259-5898: Hydraulic Hose Mounting Line Block
259-5898: Hydraulic Hose Mounting Line Block

Cat® Rubber Block For Rear Frame Hydraulic Hose

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 259-5898

Units of Measure

USMetric
Height (mm): 23.1
Inside Diameter (in): 2.5
Length (mm): 115.0
Material: Rubber,Nitrile / NBR / HNBR / XNBR Rubber
Overall Width (in): 2.15
Width (mm): 35.0
View More
Compatible Models for part number 259-5898

MOTOR GRADER

16M 14M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced