Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds259-7140: 80mm Long Taper Lock Stainless Steel Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds259-7140: 80mm Long Taper Lock Stainless Steel Stud
259-7140: 80mm Long Taper Lock Stainless Steel Stud

Metric, Coarse Thread UNC

Brand: Cat

Product Images
259-7140: 80mm Long Taper Lock Stainless Steel Stud
259-7140: 80mm Long Taper Lock Stainless Steel Stud
259-7140: 80mm Long Taper Lock Stainless Steel Stud
259-7140: 80mm Long Taper Lock Stainless Steel Stud
259-7140: 80mm Long Taper Lock Stainless Steel Stud

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 259-7140
Stud Type: Fully Threaded Stud (rod)
Material: STEEL,Alloy Zinc,Low Alloy Steel
Overall Length (mm): 80.0
Stud Thread Size (mm): M10 X 1.5
Coating: Zinc Plated
Thread Size (dia x pitch) (mm): M10 × 1.50
Screw Length - A (mm): 80
Thread: Coarse Thread UNC
View More
Compatible Models for part number 259-7140

WHEEL TRACTOR

631K 637K

WHEEL TRACTOR-SCRAPER

627K 631K 627 621 637 627K LRC 631 637K 657 621K

ENGINE

C175-20

TRACK LOADER

963 973 963K 953K 953

OFF HIGHWAY TRUCK

789G 772 777G 770 777E 793D 777 775 789D 773 793F 798 AC 796 AC 785D 794 AC 773GC 789 785 793 798

MOTOR GRADER

18M3 12M 24M 12K 12M 3 12M 2 16 120 14 18 160K 120M 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 140 GC 120M 2 16M3 14M-3 160 140M 140K 160M 2 160M 3 14L 150 14M 140K 2 160M 3 AWD 140

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D6T LGP D9 D5 D8 D7 D10T2 D10 D11 D9T D6T LGPPAT D6T XL PAT D6T XW PAT D9 GC D6T XW D6T XL D7R SERIES D7R II D6T D7E

KNUCKLEBOOM LOADER

2484D 559D 2384D 579D

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

WHEEL SCRAPER

637K

QUARRY TRUCK

772G 770G

TRUCK

785 793F CMD 775G 797 772G OEM 773G LRC 793F OEM 770G 795F XQ 793D 793B 793C 793F 795F AC 789C 789D 777G 777F 772G 793F AC 775G OEM 793F XQ 785G 773G 797F 794 AC 775G LRC 773G OEM 770G OEM 785C 785D 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced