Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers260-6685: M8 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers260-6685: M8 ID Steel Flat Washer
260-6685: M8 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
260-6685: M8 ID Steel Flat Washer
260-6685: M8 ID Steel Flat Washer
260-6685: M8 ID Steel Flat Washer
260-6685: M8 ID Steel Flat Washer
260-6685: M8 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 260-6685

Units of Measure

USMetric
Coating: Mechanical Zinc
Outer Diameter (mm): 25.0
Outer Diameter (in): 0.984
Thickness (mm): 1.6
Thickness (in): 0.063
Fits Bolt Sizes (mm): M8
Fits Bolt Sizes (in): 5/16
Material: Hardened Steel,Low Alloy Steel,Alloy Zinc
Washer Type: Flat
Inside Diameter (mm): 9.0
Inside Diameter (in): 0.354
Outside Diameter (in): 0.984
Outside Diameter (mm): 25.0
View More
Compatible Models for part number 260-6685

GENERATOR

LC31XX

POWER MODULE

3516B PMG3516 PM3516

LOAD HAUL DUMP

R1700 XE

OFF HIGHWAY TRUCK

785

MOTOR GRADER

120 GC 140 GC

ROTARY CUTTER

RC20

ASPHALT COMPACTOR

CB22B

TRACK-TYPE TRACTOR

D6GC

MINI HYD EXCAVATOR

308E2 CR

HARVESTER HEAD

HH44 DE

EXCAVATOR

312D2 312D2 GC 313 GX 316 GC 349D L 313 GC 329D L 324D 312D 349D2 L 315D L 316 GX 320D2 320D3 336D2 L 318D2 L 326D L 340D2 L 313D2 GC 320D L 330D2 318 GC 323D3 336D2 GC 323D L 330D2 L 329D 326D2 L 320D2 GC 336D2 XE 320D 320D GC 326D2 349D2 323D2 L 313 336D L 336D2 318D L 312D2 L 313D2-GC 313D2 329D2 L 320D2 L 329D2 336D2 L XE 349D 324D L 313D

ENGINE - GENERATOR SET

C3.3DE50E0 C7.1DE200E

VIBRATORY COMPACTOR

CS11 GC CS512 GC CP11 GC CB-536D CC4.0 CS10 GC CP12 GC

MOBILE HYD POWER UNIT

329D L 330D2 340D2 L 336D L 323D L

PAVING COMPACTOR

CB-22B

GENERATOR SET

C6.6 DE55GC DE450GC C7.1 GEN S C15 GEN SE C2.2 C13GENSET D350GC DE33GC C7.1 C3.3 C3.3DE50E0 C3.3DE50E2 C7.1DE150E0 D400GC C15 DE110GC 3512 C4.4 GEN S C13 3512C 3512B C4.4DE110E XQP60 C4.4 D1500 C4.4DE55E2 C32B C3.3 GEN S DE50GC C7.1DE150E C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 DE65GC DE88GC 3516C 3516B XQP30 3516C GEN SET DE150GC XQP100 C4.4DE110E2 3516E

SOIL COMPACTOR

CS12 GC CS10 GC CP12 GC CP11 CP13 CP13 GC CS13 CS13 GC CS11 GC

BACKHOE LOADER

426 424 426 F2 450E

WHEEL DOZER

854 854K

WHEEL LOADER

950GC 950 GC 992K

TELEHANDLER

TH3510D TH408D TH314D TL642 TL642D TH407C TH337C TL1255 TH408 TH3510 TL1055D TL943 TH306D TH357D TH414C TH357 TL1255D TH406C TH336C TH514D TL1055 TH514C TH417D TH417C

GEN SET ENGINE

G3516B C13GENSET

UTILITY COMPACTOR

CC2.6 CB4.4 CB4.0 CB2.7 CB2.5 CB2.9

WHEELED EXCAVATOR

M314 M316

TRUCK

785 785G

COMPACTOR

CB-34B XW CC-24B CB-32B CC-34B CB-24B CB-36B CB-22B CB-34B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced