Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes260-6762: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
260-6762: Track Shoe
260-6762: Track Shoe

Cat® Track Shoe Single Grouser, 660mm Wide, Master Joint, MS, Clipped

Brand: Cat

Product Images
260-6762: Track Shoe
260-6762: Track Shoe
260-6762: Track Shoe
260-6762: Track Shoe
260-6762: Track Shoe

Cat® Track Shoe Single Grouser, 660mm Wide, Master Joint, MS, Clipped

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 260-6762
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 260-6762

Units of Measure

USMetric
Shoe Width (mm): 660
Track Pitch (mm): 190.5
Bolt Size (in): 0.7086
Material: Boron Steel
Track Pitch (in): 7.5
UC System: ABRASION
Plate Thickness (mm): 11
Joint Type: Master
ARM: No
Shoe Bolt Hole Spacing B (mm): 116.5
Shoe Bolt Hole Spacing C (mm): 116.5
Shoe Width (in): 25.984
Plate Thickness (in): 0.433
Shoe Bolt Hole Spacing A (mm): 57
Shoe Section 1E Spec: 1E4113
Number of Grousers: Single
Bolt Hole Diameter (in): 0.748
Clipped: Yes
Master Bolt Thread: M18
Shoe Type: MS
Bolt Hole Diameter (mm): 19
Bolt Size (mm): M18
View More
Compatible Models for part number 260-6762

TRACK-TYPE TRACTOR

D3 D5K LGP D5K2 LGP

View More
Compare Alternate Parts
260-6762
This part:
260-6762: Track Shoe
Bolt Size (in)

0.7086

Track Pitch (in)

7.5

Shoe Width (in)

25.984

Description

Cat® Track Shoe Single Grouser, 660mm Wide, Master Joint, MS, Clipped

235-2554
This part:
235-2554: 510mm Width Grouser Track Shoe
Bolt Size (in)

0.7086

Track Pitch (in)

7.5

Shoe Width (in)

20.079

Description

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Related parts
372-0548
372-0548: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert