Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components260-8590: Shuttle Valve Assembly
HomeHydraulicsOther Hydraulic Components260-8590: Shuttle Valve Assembly
260-8590: Shuttle Valve Assembly

Cat® Shuttle Valve Assembly (Ball Resolver)

Brand: Cat

Product Images
260-8590: Shuttle Valve Assembly
260-8590: Shuttle Valve Assembly

Cat® Shuttle Valve Assembly (Ball Resolver)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 260-8590

Units of Measure

USMetric
Outside Diameter (mm): 14.3
Height (mm): 70.6
Material: Alloy Zinc,Carbon Steel
Height (in): 2.8
Outside Diameter (in): 0.6
View More
Compatible Models for part number 260-8590

WHEEL TRACTOR

623H 621K OEM 621H 627H 631K 637K

INTEGRATED TOOLCARRIER

IT62H IT38H

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 657 651 623K LRC 623K 621K

TRACK LOADER

973D 973K 963D 963K

LOAD HAUL DUMP

R1700 XE R1700

BACKHOE LOADER

446D

OFF HIGHWAY TRUCK

789D 793F 798 AC 796 AC 794 AC 785 793 798

WHEEL DOZER

834 834K

LANDFILL COMPACTOR

836 836K

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

980 XE 962M Z 962 982XE 980K HLG 966 972H 972K 988 XE 972M 972 950M Z 972 XE 966 XE 966XE 966K XE 980 982 962H 988 950H 950K 962L 962K 950M 950L 962M 972M XE 966M XE 980XE 988K XE 926 988K 924 930 980K 972XE 980M 938 938H 966H 930G 930H 966K 966M 950 982 XE 982M

TRACK-TYPE TRACTOR

D6T LGP D6R III D9 D8 D8T D8R D10T2 D10 D11 D9T D9R D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D9 GC D6R II D6T XW D6T XL D7R SERIES D7R II D6T D7E LGP D7E

HARVESTER HEAD

SAT323 SAT322 SAT318

WHEEL SCRAPER

637K

TRUCK

785 793F CMD 793D 793F 789D 797F 794 AC

WATER FORDING TRACTOR

D7R II

TECHNOLOGY

AUTOGUIDNC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced