Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches261-4907: Two Pole Light Rocker Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches261-4907: Two Pole Light Rocker Switch
261-4907: Two Pole Light Rocker Switch

Cat® Two Pole Light Rocker Switch for Instrumental Panel in Operator Station

Brand: Cat

Product Images
261-4907: Two Pole Light Rocker Switch
261-4907: Two Pole Light Rocker Switch

Cat® Two Pole Light Rocker Switch for Instrumental Panel in Operator Station

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 261-4907

Units of Measure

USMetric
Length (mm): 46.6
Height (mm): 36.0
Width (mm): 24.2
Temperature (°C): -40° to 85°
Length (in): 1.83
Height (in): 1.4
Width (in): 0.95
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
View More
Compatible Models for part number 261-4907

PNEUMATIC COMPACTOR

CW-14 CW34 CW-34

SOIL COMPACTOR

CS56B CS64B CS76B CS68B CS11 CS12 CS13 CS14 CP68B CS16 CP56B CS17 CS19 CS74B CS66B CS78B CS54B CP74B CP11 CP12 CP14 CP16

COMPACTOR

CCS9

VIBRATORY COMPACTOR

CP12 CS78B CS-64B CS-76B CS-56B CS74B CS-68B CS54B CP54B CP74B CP-54B CP-74B CS68B CS56B CS-74B CS12 CS-54B CS-66B CS-78B CP76B CS79B CP-56B CP-68B CP68B CS-79B CP56B

MOTOR GRADER

16M 18M3 12M 16M3 160 12M 3 12M 2 16 14 18 140M 120M 160M 2 160M 3 160M 140M 3 AWD 14L 150 14M 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140 120M 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced